Loading
  • alt text
  • alt text
alt text
alt text
440R-N23112

Guardmaster MSR126.1T Safety Relay

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 440R-N23112 product image
Allen-Bradley 440R-N23112 product image
Allen-Bradley 440R-N23112 product image
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Certification
Mechanical
SIL Rating
Performance Level
Environmental
Construction
Relays
Drawings
Documents
Certifications
Alternative Products
Technotes
Product Family
Guardmaster
Reset
Automatic/Manual
Number of outputs, safety related, undelayed, with contact
2
Number of outputs, safety related, delayed, with contact
0
Number of outputs, signalling function, undelayed, with contact
0
Number of outputs, safety related, undelayed, semiconductors
0
Number of outputs, safety related, delayed, semiconductors
0
Number of outputs, signalling function, undelayed, semiconductors
0
Number of outputs, signalling function, delayed, semiconductors
0
With start input
True
With muting function
False
Voltage type for actuating
AC
Model
Basic device
Type of electric connection
Screw connection
Evaluation inputs
One- and two-channel
Power ON delay
300 ms
Input resistance, max
90 ohm
Power consumption
4 W
Terminal type
Fixed
Operating voltage range
195.5
Inductive, AC-15
6.0A @ 250V AC
Inductive, DC-13
6 A/24V DC @ 6 ops/min
Fuses output
External: 6 A slow blow or 10 A fast acting
Continuous safety output current
UL: B300 5A @ 250V AC, 24V DC, AC-15: 6A @ 250V AC, DC-13: 3A @ 24V DC
Wire size
0.2...2.5 mm² (24...12 AWG)
Electrical life cycle
Ops: (with surge suppression) 250V AC/6 A/1500VA cosφ = 1...0.1 M, 250V AC/2.5 A/625VA cosφ = 1...0.5 M, 250V AC/1.5 A/375VA cosφ = 0.35...0.3 M, 250V AC/5 A/1250VA cosφ = 0.6...0.1 M, 24V DC/2 A/48 W = 1 M, 10V DC/0.01 A/0.1 W = 2 M
Number of outputs, signalling function, delayed, with contact
0
With feedback circuit
True
Suitable for monitoring of magnetic switches
True
Suitable for monitoring of proximity switches
True
Suitable for monitoring of emergency-stop circuits
True
Suitable for monitoring of optoelectronic protection equipment
True
Suitable for monitoring of position switches
True
Suitable for monitoring of tactile sensors
True
Suitable for monitoring of valves
True
Immediate safe dry No output
2
Rated impulse withstand voltage
2500 V
Input simultaneity
Infinite
Switching current, min
10mA @ 10V
Resistive, DC-1
6.0A @ 24V DC
Resistive, AC-1
6.0A @ 250V AC
Thermal current (Ith)
Maximum 6 A in one current path (non-switching)
SIL according to IEC 61508
3
With approval according to UL
True
Performance level according to EN ISO 13849-1
Level e
Type of safety according to IEC 61496-1
4
With approval for TUV
True
With detachable clamps
False
Rated control supply voltage at AC 50 Hz
230 V
Rated control supply voltage at AC 60 Hz
230 V
Terminal protection
IP20, DIN 0470
Weight
24V DC: 160 g (0.35 lb)
Vibration
10...55 Hz, 0.35 mm
Shock
10 G, 16 ms, 100 shocks
Rail mounting possible
True
Response time
15 ms
Release delay
False
Recovery time
100 ms
Enclosure protection
IP40 (NEMA 1)
Safety integrity level claim limit
3
PFHd
2.03E-09
Category
Up to 4
MTTFd
375 year
T cycle
8/28800 (h/s)
Mission time
20 year
Hours of operation
24 h
DC avg. (EN ISO 13849-1)
99 %
Days of operation
365 dbays
Performance level
Up to e
Operating temperature
-5 °C
Relative humidity
90%
Pollution degree
2
Enclosure type
IP40 (NEMA 1), DIN 0470
Height
75 mm
Width
22.5 mm
Depth
110 mm
Mounting
DIN rail: 35 mm
Reset
Automatic/manual
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
  • Safety
  • Kosha Approval

This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Family
Guardmaster
Reset
Automatic/Manual
Number of outputs, safety related, undelayed, with contact
2
Number of outputs, safety related, delayed, with contact
0
Number of outputs, signalling function, undelayed, with contact
0
Number of outputs, safety related, undelayed, semiconductors
0
Number of outputs, safety related, delayed, semiconductors
0
Number of outputs, signalling function, undelayed, semiconductors
0
Number of outputs, signalling function, delayed, semiconductors
0
With start input
True
With muting function
False
Voltage type for actuating
AC
Model
Basic device
Type of electric connection
Screw connection
Evaluation inputs
One- and two-channel
Power ON delay
300 ms
Input resistance, max
90 ohm
Power consumption
4 W
Terminal type
Fixed
Operating voltage range
195.5
Inductive, AC-15
6.0A @ 250V AC
Inductive, DC-13
6 A/24V DC @ 6 ops/min
Fuses output
External: 6 A slow blow or 10 A fast acting
Continuous safety output current
UL: B300 5A @ 250V AC, 24V DC, AC-15: 6A @ 250V AC, DC-13: 3A @ 24V DC
Wire size
0.2...2.5 mm² (24...12 AWG)
Electrical life cycle
Ops: (with surge suppression) 250V AC/6 A/1500VA cosφ = 1...0.1 M, 250V AC/2.5 A/625VA cosφ = 1...0.5 M, 250V AC/1.5 A/375VA cosφ = 0.35...0.3 M, 250V AC/5 A/1250VA cosφ = 0.6...0.1 M, 24V DC/2 A/48 W = 1 M, 10V DC/0.01 A/0.1 W = 2 M
Number of outputs, signalling function, delayed, with contact
0
With feedback circuit
True
Suitable for monitoring of magnetic switches
True
Suitable for monitoring of proximity switches
True
Suitable for monitoring of emergency-stop circuits
True
Suitable for monitoring of optoelectronic protection equipment
True
Suitable for monitoring of position switches
True
Suitable for monitoring of tactile sensors
True
Suitable for monitoring of valves
True
Immediate safe dry No output
2
Rated impulse withstand voltage
2500 V
Input simultaneity
Infinite
Switching current, min
10mA @ 10V
Resistive, DC-1
6.0A @ 24V DC
Resistive, AC-1
6.0A @ 250V AC
Thermal current (Ith)
Maximum 6 A in one current path (non-switching)
SIL according to IEC 61508
3
With approval according to UL
True
Performance level according to EN ISO 13849-1
Level e
Type of safety according to IEC 61496-1
4
With approval for TUV
True
With detachable clamps
False
Rated control supply voltage at AC 50 Hz
230 V
Rated control supply voltage at AC 60 Hz
230 V
Terminal protection
IP20, DIN 0470
Weight
24V DC: 160 g (0.35 lb)
Vibration
10...55 Hz, 0.35 mm
Shock
10 G, 16 ms, 100 shocks
Rail mounting possible
True
Response time
15 ms
Release delay
False
Recovery time
100 ms
Enclosure protection
IP40 (NEMA 1)
Safety integrity level claim limit
3
PFHd
2.03E-09
Category
Up to 4
MTTFd
375 year
T cycle
8/28800 (h/s)
Mission time
20 year
Hours of operation
24 h
DC avg. (EN ISO 13849-1)
99 %
Days of operation
365 dbays
Performance level
Up to e
Operating temperature
-5 °C
Relative humidity
90%
Pollution degree
2
Enclosure type
IP40 (NEMA 1), DIN 0470
Height
75 mm
Width
22.5 mm
Depth
110 mm
Mounting
DIN rail: 35 mm
Reset
Automatic/manual
Drawings
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
Type Resource Publication
General Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Certifications
  • Safety
  • Kosha Approval

This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Guardmaster MSR126.1T Safety Relay
CloseClose
440R-N23112
Close
Print
Chevron LeftChevron Left
Allen-Bradley 440R-N23112 product image
Chevron LeftChevron Left
Allen-Bradley 440R-N23112 product image
Allen-Bradley 440R-N23112 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose