Loading
  • alt text
  • alt text
alt text
alt text
440P-CSLB12B

Small Plastic IEC Safety Limit Switches

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 440P-CSLB12B product image
Allen-Bradley 440P-CSLB12B product image
Allen-Bradley 440P-CSLB12B product image
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Mechanical
Construction
Environmental
Drawings
Documents
Certifications
Alternative Products
Technotes
Actuator
Short Roller Lever
Body Material
Glass Filled Polymer
Contact Operation
Break Before Make,Standard Contacts
Number of contacts as normally closed contact
2
Number of contacts as normally open contact
1
With status indication
False
Type of electric connection
Other
Utilization category
Q600/DC-13
Switching current, min
25mA @ 5V DC
Auxiliary contacts
1NO (with 2 NC)
Contact current rating (Ie)
6A @ 120V AC (Ue)
Thermal current (Ith)
10 A
Actuation speed, min
100 mm/min
Actuation speed, max
250 mm/s
Actuation frequency, max
6000 ops/hr
Rated insulation voltage
600V AC
Suitable for safety functions
True
Forced opening
True
Degree of protection (NEMA)
1
Material housing
Plastic
Degree of protection (IP)
IP66
Contact type
Break before make
Enclosure color
Red
Mounting
2 x M4, any position
Body style
22 mm small plastic body
Width
41 mm
Height
31 mm
Actuator type
Short roller lever
Mechanical life operations
10000000 ops with no electrical load
Housing material
UL approved glass-filled polybutylene terephthalate
Connection type
M20 conduit
Construction type housing
Cuboid
Depth
112 mm
Actuator material
Various polymers and metals
Operating temperature
-25 °C
Safety contacts
1 NC snap acting, 2 NC, 3 NC or 4 NC slow acting
Pollution degree
3
Shock
IEC 60068-2-7 (30 Gn 3 pulses per axis)
Vibration
IEC 60068-2-6 (10...55 Hz, 0.35 mm Alitude)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Type Resource Publication
General Installation Instructions --
General Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Eurasion Economic Community TUV General Safety China CCC UL Listed
  • Eurasion Economic Community
  • CE
  • TUV General Safety
  • China CCC
  • UL Listed

This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Actuator
Short Roller Lever
Body Material
Glass Filled Polymer
Contact Operation
Break Before Make,Standard Contacts
Number of contacts as normally closed contact
2
Number of contacts as normally open contact
1
With status indication
False
Type of electric connection
Other
Utilization category
Q600/DC-13
Switching current, min
25mA @ 5V DC
Auxiliary contacts
1NO (with 2 NC)
Contact current rating (Ie)
6A @ 120V AC (Ue)
Thermal current (Ith)
10 A
Actuation speed, min
100 mm/min
Actuation speed, max
250 mm/s
Actuation frequency, max
6000 ops/hr
Rated insulation voltage
600V AC
Suitable for safety functions
True
Forced opening
True
Degree of protection (NEMA)
1
Material housing
Plastic
Degree of protection (IP)
IP66
Contact type
Break before make
Enclosure color
Red
Mounting
2 x M4, any position
Body style
22 mm small plastic body
Width
41 mm
Height
31 mm
Actuator type
Short roller lever
Mechanical life operations
10000000 ops with no electrical load
Housing material
UL approved glass-filled polybutylene terephthalate
Connection type
M20 conduit
Construction type housing
Cuboid
Depth
112 mm
Actuator material
Various polymers and metals
Operating temperature
-25 °C
Safety contacts
1 NC snap acting, 2 NC, 3 NC or 4 NC slow acting
Pollution degree
3
Shock
IEC 60068-2-7 (30 Gn 3 pulses per axis)
Vibration
IEC 60068-2-6 (10...55 Hz, 0.35 mm Alitude)
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
Installation Instructions General
--
Product Cutsheet General
--
Type Resource Publication
General Installation Instructions --
General Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
Eurasion Economic Community TUV General Safety China CCC UL Listed
  • Eurasion Economic Community
  • CE
  • TUV General Safety
  • China CCC
  • UL Listed

This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Small Plastic IEC Safety Limit Switches
CloseClose
440P-CSLB12B
Close
Print
Chevron LeftChevron Left
Allen-Bradley 440P-CSLB12B product image
Chevron LeftChevron Left
Allen-Bradley 440P-CSLB12B product image
Allen-Bradley 440P-CSLB12B product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose