| Voltage |
600 V
|
|---|---|
| Current |
32 A
|
| Current |
3 phase
|
| Size |
4 pin
|
|---|
| Drawings | |
|---|---|
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Product Drawing Drawing (DWG) |
| Type | Resource | Publication |
|---|---|---|
| General | Selection Guide | 280-SG002 |
| General | Product Cutsheet | -- |
| General | Product Profile | 280ES-PC001 |
| General | Technical Data | 280ES-TD001 |
| General | User Manual | 280ES-UM002 |
| Technical Data | 280pwr-td001_-en-p | 280PWR-TD001 |
| User Manual | 280-um002_-en-p | 280-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Voltage |
600 V
|
|---|---|
| Current |
32 A
|
| Current |
3 phase
|
| Size |
4 pin
|
|---|
Drawings
| Drawings | |
|---|---|
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Product Drawing Drawing (DWG) |
Documents
|
Selection Guide
General
280-SG002 |
|
Product Cutsheet
General
-- |
|
Product Profile
General
280ES-PC001 |
|
Technical Data
General
280ES-TD001 |
|
User Manual
General
280ES-UM002 |
|
280pwr-td001_-en-p
Technical Data
280PWR-TD001 |
|
280-um002_-en-p
User Manual
280-UM002 |
| Type | Resource | Publication |
|---|---|---|
| General | Selection Guide | 280-SG002 |
| General | Product Cutsheet | -- |
| General | Product Profile | 280ES-PC001 |
| General | Technical Data | 280ES-TD001 |
| General | User Manual | 280ES-UM002 |
| Technical Data | 280pwr-td001_-en-p | 280PWR-TD001 |
| User Manual | 280-um002_-en-p | 280-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.