Loading
Allen-Bradley by Rockwell Automation logo

ControlNet Networks

Our ControlNet™ networks are open control networks that meet the demands of real-time, high-throughput applications. ControlNet supports controller to controller interlocking and real-time control of I/O, drives and valves. It also provides control networking in discrete and process applications including high-availability applications.
Network Security & Infrastructure
  • Chassis-based Communication Modules
  • ControlNet Network
  • DeviceNet Network
  • EtherNet/IP Network
  • Gateway & Linking Devices
  • IO-Link Technology
  • Other Industrial Networks
  • Process Instrumentation Networks
Main Image

ControlNet Connected Products

We offer a wide variety of ControlNet™ products for your applications. Products have either a built-in ControlNet interface, or connect to the ControlNet network via an optional communication interface module. We continue to support your real-time, high-throughput applications.

Product Details

Main Image

ControlNet Network Media

ControlNet™ Network Media and connection devices provide flexibility when designing your network. ControlNet coax cable is a low-loss, RG-6 quad-shield coaxial cable for typical installations. ControlNet fiber media lets you extend a segment of your network, provides immunity to electromagnetic interference (EMI), and allows installation in a hazardous location. We offer a variety of connectors, taps, terminators, repeaters, and tools for coax and fiber systems. Choose the cable type based on the application and or environment where your system is being installed.

Product Details
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left int...
  3. Chevron LeftChevron Left arc...
  4. Chevron LeftChevron Left pro...
  5. Chevron LeftChevron Left har...
  6. Chevron LeftChevron Left allen-bradley
  7. Chevron LeftChevron Left Network Security & Infrastructure
  8. Chevron LeftChevron Left ControlNet Networks