Output Module
Feature | 5034-OF4IH, 5034-OF4IHXT |
|---|---|
Requested Packet Interval | ✔ |
Listen Only Mode | ✔ |
Module Inhibiting | ✔ |
Electronic Keying | ✔ |
Protected Operations | ✔ |
HART Device Integration | ✔ |
Alarm Latching | ✔ |
Scaling | ✔ |
CIP Sync Time | ✔ |
Data Echo | ✔ |
Module Data Quality Reporting (Fault and Uncertain) | ✔ |
Program and Inhibit Mode Handling | ✔ |
Connection Fault Handling | ✔ |
Channel Offset | ✔ |
Hold for Initialization | ✔ |
Output Clamping | ✔ |
Output Ramping Rate Limiting | ✔ |
Field Power Loss Detection | ✔ |
No Load Detection | ✔ |
Short-Circuit Protection | ✔ |
Fault and Status Reporting | ✔ |
Calibration (via AOP or Module Tags) | ✔ |
Provide Feedback