Use the Status Indicators for Troubleshooting
PointMax I/O modules use the following status indicators:
- LA Power Status Indicator – This indicator operates only in AC mode.
- Module Status Indicator – This indicator operates the same for all PointMax I/O modules.
- Point Status Indicator – This indicator operates differently based on the module type that you are using.
LA Power Status Indicator
Indicator State | AC Mode | DC Mode | ||
|---|---|---|---|---|
Description | Recommended Action | Description | Recommended Action | |
Off | The module is not powered. | Complete the following actions:
| Always stays in off condition. | — |
The module mode is configured as DC instead of AC. | If your application requires AC input but you have configured the
module as DC mode, then change DC mode to AC mode by following
these steps:
| |||
Steady green | The LA power is present. | — | — | — |
Steady red | There is no LA power present. | Check the following:
| — | — |
The module mode is configured as AC while the LA power supplied
is DC. | Check the power type your application uses:
| — | — | |
Module Status Indicators
Indicator State | Description | Recommended Action |
|---|---|---|
Off | The module is not powered. | Complete the following actions:
|
Steady green | The module is operational and all I/O connections are active. | None |
Flashing green | The module has no I/O connections. | Troubleshoot your Studio 5000 Logix Designer application to determine what is
preventing a connection from the module to the controller and correct the
issue. |
Flashing red | One of the following conditions exists:
| Complete one of the following:
|
Steady red | The module experienced a nonrecoverable fault. | Complete the following actions:
|
Point Status Indicators
Indicator State | Description | Recommended Action |
|---|---|---|
Off | One of the following:
| One of the following:
|
Steady yellow | The point is On. | — |
Flashing red (1) | A Field Power Loss condition exists. | Locate and correct the cause of field power loss
condition. |
(1) Flashing red indication only
happens when the module is operating in AC mode. | ||
Provide Feedback