1834-AENTR Gateway Auto-generated Tags
After you configure the device, tags are automatically generated. The data
from the input (produced) and output (consumed) assemblies is used as descriptive tag
names to simplify programming.
Tag | Data Type | Function |
|---|---|---|
DeviceName:I.RunMode | BIT | PLC Status 0 = Not Run Mode 1 = Run Mode Run Mode = 0 when DataStatus.Fault bit is set to a 1 or the
Run/Idle header in the Exclusive Owner connection is set to
Idle. Run Mode = 0 when DataStatus.Fault bit is set to a 1 or the
Run/Idle header in the Exclusive Owner connection is set to
Idle. |
DeviceName.I. ConnectionFaulted | BIT | PLC Status. Connection to the device is 0 = Up and working 1 = Not connected |
DeviceName.I.DiagnosticActive | BIT | PLC Status 0 = No diagnostics active 1 = One or more diagnostic or prognostics thresholds reached,
DataStatus.Fault bit is set to a 1 or TripWarnStatus.TripPresent
bit is set to a 1. |
DeviceName.I.DiagSequenceCount | SINT | PLC Status. Increments for each time a distinct diagnostic
condition is detected. The device increases this value on the
rising edge and on the falling edge of any of the following
conditions: Each condition that sets the DataStatus.Fault Bit to
a 1. Each condition that sets the TripWarnStatus.TripPresent Bit to a
1. Note: if the DataStatus.Fault is set because both the
TripWarnStatus.NPVoltageTrip bit is set to 1 and the
TripWarnStatus.SPOverCurrentTrip bit is set to 1, the
DiagSequenceCount is incremented by 2, and when
theTripWarnStatus.NPVoltageTrip bit clears, it is incremented by
1 and when the TripWarnStatus.SPOverCurrentTrip bit clears, it
is incremented by 1 again. This value is set to zero on power-up
/ reset and rolls over after a count of 255 to the value of 1
not a value of 0. |
DeviceName.I.Fault | BIT | Device-level data. 0 = Normal good data 1 = Data is bad This is a roll-up of all diagnostic conditions that the module
can detect that indicates that the signal is not good data. The
device sets this bit to a 1 when TripWarnStatus = InternalFault
bit is set to 1. If there is a detailed data type member that
indicates a given detected condition, then this Fault member
does not itself affect the DiagnosticActive or
DiagnosticSequenceCount members. However, if there is not a
detailed data type for a given detected condition, then this
Fault member triggers both the DiagnosticActive member and
increments/decrements the Diagnostic Sequence Count. |
DeviceName.I.Uncertain | BIT | 0 = No question about data validity 1 = Data validity is questionable. Module is operating outside its designed operating range, or data
is under manual or override control. |
DeviceName.I.NetworkPowerActive | BIT | The Network Power provides 24V DC power for the devices on the
flat media network. Indicates whether the Network Power is
Active. 0 = Network is not powered 1 = Network is powered |
DeviceName.I.SwitchedPowerActive | BIT | Switched power provides application power for the 100-E contactor
coils. Indicates whether the Switched power is Active. 0 = Switched power is not provided to End Nodes 1 = Switched power is switched on |
DeviceName.I.TripPresent | BIT | Indicates that the operational trip conditions have been detected
by the device. 0 = No trips 1 = Trip condition(s) exists The device sets this bit to a 1 when the device has detected an
operational trip condition. |
DeviceName.I.WarningPresent | BIT | Indicates that the operational warning conditions have been
detected by the device. 0 = No warnings 1 = Warning condition(s) exists The device sets this bit to a 1 when the device has detected a
warning condition. |
DeviceName.I.NetworkPowerVoltageTrip | BIT | Network Power has exceeded its design working limit. The Network
Power Voltage Trip is latched and must be unlatched when the
trip conditions are removed. 0 = Network power is not tripped 1 = Trip condition for the network power voltage has occurred |
DeviceName.I.NetworkPowerOverCurrentTrip | BIT | Network Power has exceeded its design working limit. The Network
Power Over Current Trip is latched and must be unlatched when
the trip conditions are removed. 0 = Network power is not tripped 1 = Trip condition for the network power current has occurred |
DeviceName.I.SwitchedPowerVoltageTrip | BIT | Switched Power has exceeded its design working limit. The
Switched Power Voltage Trip is latched and must be unlatched
when the trip conditions are removed. 0 = Switched power is not tripped 1 = Trip condition for the Switched power voltage has
occurred |
DeviceName.I.SwitchedPowerOverCurrentTrip | BIT | Switched Power has exceeded its design working limit. The
Switched Power Over Current Trip is latched and must be
unlatched when the trip conditions are removed. 0 = Switched power is not tripped 1 = Trip condition for the Switched power current has
occurred |
DeviceName.I.NetworkPowerVoltageWarning | BIT | Network Power has exceeded its design warning limit and may cause
the Network Power Voltage Trip. 0 = Voltage for the network power below the warning limit 1 = Voltage for the network power above the warning limit |
DeviceName.I.NetworkPowerOverCurrentWarning | BIT | When set indicates that the current for the Network Power has
exceeded its design warning limit and may cause the Network
Power Over Current Trip. 0 = Network power current below the warning limit 1 = Network power current above the warning limit |
DeviceName.I.SwitchedPowerVoltageWarning | BIT | When set indicates that the voltage for the Switched Power has
exceeded its design warning limit and may cause the Switched
Power Voltage Trip. 0 = Voltage for the Switched power below the warning limit 1 = Voltage for the Switched power above the warning limit |
DeviceName.I.SwitchedPowerOverCurrentWarning | BIT | When set indicates that the current for the Network Power has
exceeded its design warning limit and may cause the Network
Power Over Current Trip. 0 = Current for the network power below the warning limit 1 = Current for the network power above the warning limit |
DeviceName.I.SecurityLogWarning | BIT | Indicates warning when the SYS Log buffer gets filled or above
the warning threshold level. 0 = Buffer is not filled and below threshold level 1 = Buffer is filled or above threshold level |
DeviceName.I.ReferenceTopologyWarning | BIT | Indicates warning state when the In-Cabinet Commissioning Object
indicates at least one of the following states: topology
mismatch, node changed, node dropped, or node inserted. 0 = Reference topology ready 1 = Warning condition has occurred |
DeviceName.I.InternalFault | BIT | Indicates internal fault state. For instance: the NVS fault,
internal communication faults, power on self tests finished with
fault. |
DeviceName.I.OperatingHoursAlarm | BIT | When for the device component is available the predictive
maintenance data, this parameter indicates that the component
Remaining Life is below warning threshold. |
DeviceName.I.NetworkPowerVoltage | REAL | Actual voltage measurement for the Network Power. Measurement is
scaled to user units. [VDC] |
DeviceName.I.SwitchedPowerVoltage | REAL | Actual voltage measurement for the Switched Power. Measurement is
scaled to user units. [VDC] |
DeviceName.I.NetworkPowerCurrent | REAL | Actual current measurement for the Network Power. Measurement is
scaled to user units. [Amps] |
DeviceName.I.SwitchedPowerCurrent | REAL | Actual current measurement for the Switched Power. Measurement is
scaled to user units. [Amps] |
Tag | Data Type | Function |
|---|---|---|
DeviceName:O.DisableSwitchedPower | BIT | Disables/Enables the Switched power. When disabled, downstream
end nodes application power for the 100-E contactor coils is
removed. 0 = End Nodes are supplied. 1 = End Nodes power is Switched off. |
DeviceName:O.ResetNetworkPowerTrip | BIT | If the Network Power trip occurs, a logical "1" on this member
resets the trip. 0 = Trip is not reset. 1 = Trip is reset. |
DeviceName:O.ResetSwitchedPowerTrip | BIT | If the Switched Power trip occurs, a logical "1" on this member
resets the trip. 0 = Trip is not reset. 1 = Trip is reset. |
Tag | Data Type | Function |
|---|---|---|
DeviceName:C.NetworkPowerVoltageWarningEn | BIT | Enables/Disables the Network Power Voltage Warning. If disabled
the warning is not set when voltage exceeds the design warning
limit. 0 = Disabled 1 = Enabled |
DeviceName:C.NetworkPowerOverCurrentWarningEn | BIT | Enables/Disables the Network Power Over Current Warning. If
disabled the warning is not set when current exceeds the design
warning limit. 0 = Disabled 1 = Enabled |
DeviceName:C.SwitchedPowerVoltageWarningEn | BIT | Enables/Disables the Switched Power Voltage Warning. If disabled
the warning is not set when voltage exceeds the design warning
limit. 0 = Disabled 1 = Enabled |
DeviceName.SwitchedPowerOverCurrentWarningEn | BIT | Enables/Disables the Switched Power Over Current Warning. If
disabled the warning is not set when current exceeds the design
warning limit. 0 = Disabled 1 = Enabled |
DeviceName.ReferenceTopologyWarningEn | BIT | Enables/Disables the Switched Power Over Current Warning. If
disabled the warning is not set when current exceeds the design
warning limit. 0 = Disabled 1 = Enabled |
DeviceName.OperatingHoursAlarmEn | BIT | Enables/Disables the Operating Hours Alarm. If disabled the
Operating Hours Alarm is not set when the component remaining
life crosses the warning threshold. 0 = Disabled 1 = Enabled |
DeviceName.RemainingOperatingHoursAlarmLimit | DINT | Defines remaining hours at which the Operating Hours Alarm is
set. When remaining life falls below this threshold, user is
notified. 0...100000 Default = 10000 hours |
Provide Feedback