Runtime Sizing Calculator

The Runtime Sizing Calculator lets you enter the details of your project and recommends the feature token package that you need (see Table 1).
To determine the runtime package that you need for your application, use the Runtime Sizing calculator within the
FactoryTalk® Optix
page on
FactoryTalk® Hub
.
  1. Select
    FactoryTalk® Optix
    from the list of available applications.
    Available applications in FactoryTalk Optic
  2. Select Runtime Sizing from the top navigation bar.
    Select Runtime Sizing from the top navigation bar.
  3. Follow the wizard to select the features your application needs.
After you complete the wizard, you are provided with the package size needed and the associated software catalog number for purchase via the Commerce Portal. Some target devices from Rockwell Automation come with the
FactoryTalk® Optix
Runtime entitlement included (see Table 1).
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal