Module Properties dialog box - Points parameters (5094-OB16S, -OW4IS)
The
Points
page for the 5094-OB16S and 5094-OW4IS output module includes these parameters.Tip: | The parameters that appear depend on which module is being configured. Parameters that do not apply to the module are hidden. |
Parameter | Description |
|---|---|
Point | The point number to which this configuration applies. The number of points depends on which module is being configured. |
Point Operation Type |
|
Point Mode |
|
Enable No Load Diagnostics | If Point Mode is Safety or Safety Pulse Test , select to enable no load diagnostics. |
Output State During Program Mode and Communications Fault Mode | Determines the behavior of each output when the controller transitions to Program mode. While in Program Mode, the point ignores the outputs from the controller and the output behaves according to:
|
Latch Fault until reset via output tag | Enable or disable a latch fault until reset via output tag.
Tip: If the fault is overload or short-to-ground, the waiting time is 10 seconds before attempting to recover. |
Diagnostics | Opens the Point Diagnostics dialog box to view diagnostic information. |
Provide Feedback