Outputxx Diagnostics dialog parameters

The
Outputxx Diagnostics
dialog includes these parameters:
Parameter
Description
Fault Exists
Displays whether a fault is present.
Data Uncertain
Displays whether the output is operating outside the designed operating range, or data is under manual or override control.
Field Power
Displays whether field power is present on the output.
Field Power On Timestamp
Displays the timestamp of the last time field power turned on in YYYY-MM-DD-HH:mm:SS.mmm format.
  • YYYY = year
  • MM = month
  • DD = day
  • HH = hour (24 hour)
  • mm = minutes
  • SS = seconds
  • mmm = milliseconds
You can see a valid time or None if no event time is recorded.
Field Power Off Timestamp
Displays the timestamp of the last time field power turned off in YYYY-MM-DD-HH:mm:SS.mmm format.
  • YYYY = year
  • MM = month
  • DD = day
  • HH = hour (24 hour)
  • mm = minutes
  • SS = seconds
  • mmm = milliseconds
You can see a valid time or None if no event time is recorded.
Short Circuit Fault
Displays whether a short circuit fault is present on the point.
Short Circuit Fault Timestamp
Displays the timestamp of the last short circuit fault in YYYY-MM-DD-HH:mm:SS.mmm format.
  • YYYY = year
  • MM = month
  • DD = day
  • HH = hour (24 hour)
  • mm = minutes
  • SS = seconds
  • mmm = milliseconds
You can see a valid time or None if no event time is recorded.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal