Ptxx view (5069-IB16F/IB6F-3W) parameters
The
Ptxx
view includes these parameters:Parameter | Description |
|---|---|
Off -> On filter time | Defines how long an Off to On input transition must remain in the On state before
the device considers the transition valid. |
On -> Off filter time | Defines how long an On to Off input transition must remain in the Off state before
the device considers the transition valid. |
Enable timestamp latching | Determines whether timestamps are latched.
|
Capture timestamp for Off -> On input transition | Determines whether a timestamp is recorded for the Off -> On input
transition. |
Capture timestamp for On -> Off input transition | Determines whether a timestamp is recorded for the On -> Off input
transition. |
Enable chatter detection | Sets chatter detection. When enabled, chatter from a device connected to one of its
inputs (for example, rapid transitions from a failed contact) is ignored. Chatter can cause the device to timestamp invalid input transitions. Typically,
chattering signals cause inputs to transition falsely many times in a relatively
short period of time. |
Chatter count | Determines the number of acceptable input transitions that can occur in a given
time period before considering the input to be chatter. Valid values from 2 to 127. |
Chatter time | Determines the amount of time,from 1 to 10000 milliseconds, within which the number
of input transitions are counted. |
Provide Feedback