- Includes rated voltages of 2.4, 3.3, and 4.16 kV, with motor current up to 430 A for synchronous or induction motors
- Fully integrated CENTERLINE® starter with ArcShield and PowerFlex 7000 drive combination
- Provides Type 2B accessibility protection up to 50 kA arc rating:
- Protects personnel while in front, at the side, and at the rear of the enclosure
- Maintains arc protection when the low voltage door is open for maintenance purposes
- Provides patented ventilation system technology to prevent arc flash energy from escaping through cooling air intake and exhaust vents
- Includes EtherNet/IP™ networking communications which provide full integration with Logix control platform
- Four quadrant operation makes this drive system a more capable energy management solution compared to other technologies
- Meets arc resistant standards IEEE C37.20.7, CSA C22.2 No. 22-11, IEC 62271-200, IEC 62447-2, EEMAC G14-1
- Overview
- Documentation
Overview
Our PowerFlex® 7000 Drive System with ArcShield™ technology is the first arc-resistant medium-voltage drive with full regeneration capabilities. The arc-resistant system is certified to meet the most comprehensive set of global arc-resistant standards. This system provides an arc fault rating up to 50 kA and meets Type 2B accessibility protection standards.
Software
You can use the following software to program your drives.
Certifications
- ANSI
- IEC
- IEEE
- NEMA
- UL Listed
You may also be interested in
Documentation
Product Profiles | Publication |
---|---|
PowerFlex 7000 Drive System with ArcShield Technology | 7000-PP004_-EN-P |
Virtual Factory Acceptance Testing | MCC-SP005_-EN-P |
Miscellaneous | Publication |
---|---|
PowerFlex Medium Voltage AC Drives Brochure | PFLEX-BR010_-EN-P |
PowerFlex 7000 Medium Voltage AC Variable Frequency Drive - 18-Pulse, Air-Cooled Procurement Specifications | 7000-SR004_-EN-P |
PowerFlex 7000 Medium Voltage AC Variable Frequency Drive - AFE, Air-Cooled Procurement Specifications | 7000-SR005_-EN-P |