Loading

871D WorldClamp
Allen-Bradley

Our Bulletin 871D WorldClamp™ Sensors are ideal for end-of-stroke detection in power clamp and gripper applications.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Bulletin 871D WorldClamp™ Sensors are ideal for end-of-stroke detection in power clamp and gripper applications. Each sensor has two coils that detect whether the clamp or gripper is in the open or closed position. The two-sensor combination reduces the number of components required for these applications.

  • 100 mm (3.9 in.), 165 mm (6.5 in.), and 200 mm (7.9 in.) lead lengths
  • Large or small sensing coil (chicklet) options
  • 4-wire DC and 5-wire AC/DC micro quick disconnect styles
  • Superior status indicator visibility
  • Weld field immune
  • Shielded construction
  • Short circuit, overload, transient noise, false pulse, and reverse polarity protection
  • Applications include:
    • Material handling
    • Packaging
    • Food processing
    • Transportation
    • Open/closed indication on power clamps and grippers

Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
UK Conformity Assessed UK Conformity Assessed
UL Listed CertificationUL Listed Certification
  • CE Marked for all applicable directives
  • cULus Listed
  • UKCA Marked for all applicable regulations
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Presence Sensing Brochure SENSOR-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left 871D WorldClamp
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose