Loading

ASEM 6300B-JB1 Compact Box PC
Allen-Bradley

The brand new compact box PC, ASEM™ 6300B-JB1, brings a reliable and highly configurable solution to production automation.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our ASEM™ 6300B-JB1 box PCs are available in two form factors and processors to match your application. These PCs may be paired with FactoryTalk® View SE or FactoryTalk® Optix™ software to provide the optimal HMI experience within the Rockwell Automation® Connected Enterprise® production system. All PCs come standard with the Windows® 10 IoT Enterprise LTSC operating system but are optionally available without an operating system.

ASEM 6300B-JB1 box PCs come preloaded with a ThinManager®-ready BIOS for enhanced cybersecurity. Multiple PCs with locally stored applications spread across a plant floor can increase the attack surface and security risks. ThinManager software allows applications to run and be maintained from a central and secure location. Available with either two or four DisplayPort connections, the ASEM 6300B-JB1 is a great thin client for locations where you’re installing multiple monitors in a confined space.

A runtime license for the FactoryTalk Remote Access Basic is now available free of charge for all ASEM 6300 industrial PCs, including both new units and those you have already purchased and installed. Download it from Rockwell Automation’s Product Compatibility and Download Center to get started.

Optional ECC RAM and 6300T-JB1 Thin Client now available.

Overview

Intel Core i Class Box PC

  • Includes Core i3, i5 and i7 dual- and quad-core 11th generation 64-bit processors for mid-size applications
  • Provides 4 x Ethernet, 4 x USB 3.1 (Type A), 1 x RS-232 (DB9M), 1 x DVI-D, 1xRS232/422/485 isolated (DB9M; four display port configuration only)
  • Available in a fanless design with book mount or DIN Rail
  • Preloaded with a ThinManager-ready BIOS and an option for Windows 10 IoT Enterprise LTSC 2021
6300B-JB1
Operating system Windows 10 LTSC 2021 or no OS
Processor
  • Intel Celeron 6305E 1.8 GHz, 2 cores - 2 threads - 4 MB Smart Cache
  • Intel Core i3-1115G4E 2.20GHz (3.90 GHz Burst), 2 cores - 4 threads - 6 MB Smart Cache
  • Intel Core i5-1145G7E 1.50GHz (4.10 GHz Burst), 4 cores - 8 threads - 8 MB Smart Cache
  • Intel Core i7-1185G7E 1.80GHz (4.40 GHz Burst), 4 cores - 8 threads - 12 MB Smart Cache
Chipset Intel Tiger Lake PCH (Platform Controller Hub), Included into processor chip (SoC)
Video controller
  • Intel UHD Graphics integrated in Intel Celeron and Intel Core i3
  • Intel Iris X Graphics integrated in Intel Core i5-1145G7E and i7
System memory – RAM
  • Celeron: 4 or 8 GB (LPDDR4X)
  • i3, i5: 8 or 16 GB (LPDDR4X)
  • i7: 16 or 32 GB (LPDDR4X)
Mass storage
  • No storage
  • 30…480 GB M.2 2242 (SATA)
  • 256 GB…2 TB M.2 2280 (M.2PCIe NMVe)
LAN 4x 2.5 Gigabit Ethernet ports (RJ45) Controller Intel i226
Video output 2 or 4x DisplayPort++ V1.4a
Audio 1x Line-Out Audio Stereo
1x Mic-In
Power 24V DC (18…32V DC) isolated
O.S. Certified Microsoft Windows 10 IoT
Enterprise LTSC 2021 64 bit
Operating temperature 0…50 °C (32…122 °F)
Storage temperature -20…+65 °C (-4…+149 °F)
Serial 1 x RS-232/422/485 (DB9M; four display only)
USB 4x USB 3.2 Gen2 (Type-A) 10Gbps
Mounting DIN Rail or book mount, fanless
Expansion slots No expansion
Battery 4x USB 3.2 Gen2 (Type-A) 10 Gbps
Video
ASEM 6300 Industrial Computers and Monitors Overview

Industrial environments can be very harmful to electronic devices and components. ASEM™ 6300 industrial computers and monitors provide the protection you need and the visibility you want. Watch this overview video to see how ASEM 6300 products can help streamline your operations.

  • Enable your Connected Enterprise Production System with ASEM 6300 Industrial PCs and Monitors
    Bottles with orange liquid in them and green caps going down a track in a production system with industrial PCs and monitors
    eBook
    Enable your Connected Enterprise Production System with ASEM 6300 Industrial PCs and Monitors

    ASEM™ 6300 industrial PCs, monitors and thin clients offer a unique value proposition based on its modular construction, available options and remote management functionality, helping enable your Connected Enterprise® production system.

    Read Now
  • How an Industrial Control System Delivers Operational Success
    Woman wearing hard hat and safety glasses and looking at a tablet, in a manufacturing environment.
    eBook
    How an Industrial Control System Delivers Operational Success

    Our ASEM™ 6300 industrial computers and monitors are interoperable with your existing legacy technology; however, this solution can also be deployed as an integrated, end-to-end suite of products. Learn how this portfolio can help simplify maintenance and make upgrades easier to install.

    Read Now
  • Visibility that Creates New Value
    Male employee writing on a paper on a clipboard information that he is viewing from a panel in a processing plant.
    eBook
    Visibility that Creates New Value

    Smart manufacturing manifests as a knowledge-based enterprise, in which devices  and processes are optimized to enhance productivity, safety, security, sustainability and performance.

    Read Now
  • ASEM and MES Bring Success to Your Factory Floor
    Water factory - Water bottling line for processing and bottling pure spring water into small blue bottles. Selective focus.
    eBook
    ASEM and MES Bring Success to Your Factory Floor

    By combining automation, operational information and advanced analytics, a properly implemented Manufacturing Execution System (MES) can give companies of all sizes, across all industries, a significant competitive advantage.

    Read Now

Certifications
CMIM Mark Certificate of Conformity in Morocco
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
KC CertificationKC Certification
RCM CertificationRCM Certification
UK Conformity Assessed UK Conformity Assessed
  • CE (EN 61326-1, EN 61010-1, EN 61010-2- 201)
  • Cmim
  • cULus Listed (UL61010)
  • KCC
  • RCM
  • REACH
  • RoHS
  • UKCA

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
ASEM 6300B Box PC and 6300T Box Thin Client Product Profile 6300B-PP001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Computers and Monitors
  5. Chevron LeftChevron Left ASEM 6300B-JB1 Compact Box PC
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose