1756-A10XT
ControlLogix 10 Slot XT Chassis
Product at a glance
Product at a glance
| Capacity |
10 Slot
|
|---|---|
| Cooling |
Convection
|
| Form Factor |
Slot Type Chassis
|
| Min Enclosure Size (HxWxD) |
60.9 x 76.2 x 20.3 cm, (24 x 30 x 8in)
|
| Temperature Rating |
-25…70 °C (-13…158 °F)
|
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Technical Detail | 1756-SR003 |
| General | Product Cutsheet | -- |
| General | Product Profile | -- |
| Technical Data | 1756-td006_-en-e | 1756-TD006 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
- Safety
- ATEX
- IECEx Scheme
- CE
- Australian RCM
- American Bureau of Shippin
- UKCA DOC
- UNITED KINGDOM SAFETY CERTIFICATE
- Eurasion Economic Community
This product was certified with the above certifications as of 2025-11-24. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Capacity |
10 Slot
|
|---|---|
| Cooling |
Convection
|
| Form Factor |
Slot Type Chassis
|
| Min Enclosure Size (HxWxD) |
60.9 x 76.2 x 20.3 cm, (24 x 30 x 8in)
|
| Temperature Rating |
-25…70 °C (-13…158 °F)
|
Drawings
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Technical Detail
General
1756-SR003 |
|
Product Cutsheet
General
-- |
|
Product Profile
General
-- |
|
1756-td006_-en-e
Technical Data
1756-TD006 |
| Type | Resource | Publication |
|---|---|---|
| General | Technical Detail | 1756-SR003 |
| General | Product Cutsheet | -- |
| General | Product Profile | -- |
| Technical Data | 1756-td006_-en-e | 1756-TD006 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- China CCC
- Safety
- ATEX
- IECEx Scheme
- CE
- Australian RCM
- American Bureau of Shippin
- UKCA DOC
- UNITED KINGDOM SAFETY CERTIFICATE
- Eurasion Economic Community
This product was certified with the above certifications as of 2025-11-24. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.