Loading
Battery being assembled on production line with a robotic arm placing cover
eBook

Smarter Motion for Automotive Success

Transform automotive and tire operations with intelligent motion that boosts speed, flexibility, and Overall Equipment Effectiveness—without increasing spend.
Download the eBook

Get the highlights

Gauge dial icon
Accelerate Output

Deliver products up to 10x faster with precise, intelligent motion that eliminates delays and boosts throughput.

Agility icon
Adapt on the Fly

Respond to shifting demand with systems that reconfigure in minutes—not months—using software-defined motion paths.

Performance arrow icon
Scale with Ease

Add new movers or change layouts without major redesigns. Just update the software and keep production flowing.

Download the eBook

The Battery Boom
by the Numbers

Global demand is rising fast—traceability is no longer optional.

10x Faster Than Traditional Conveyors

Independent cart systems move products with unmatched speed and precision—no mechanical wear, no compromise.

Software-Defined Flexibility

Quickly adapt to new models or volumes by updating motion paths—no mechanical redesigns required.

Zero-Pressure, High-Density Flow

Smart carriers help prevent collisions and bottlenecks, enabling dense, efficient conveyance across complex automotive lines.

Power-On-Demand Motion

Carriers only consume energy while moving and regenerate power when idle—supporting sustainability and energy-efficiency goals.

Download the eBook

Independent cart technology gives us the speed, flexibility, and precision to meet today’s demands—and tomorrow’s opportunities—without increasing spend.

Alex Morgan - Automotive Industry Consultant, Rockwell Automation

Get Battery Traceability Insights

Get the full eBook

Download the eBook to future-proof your EV battery operations.

Download the eBook

Ready to put these insights into action?

Our experts are here to help you overcome production bottlenecks, reduce downtime, and unlock new value—without spending more. Our experts are here to help.

Contact Us
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Ind...
  3. Chevron LeftChevron Left Automotive Automation
  4. Chevron LeftChevron Left EV Battery Automation
  5. Chevron LeftChevron Left Smarter Motion for Automotive Success