Storage
PowerFlex®
755T products are wrapped in plastic to help prevent dirt and dust from entering the enclosure during shipment. If you must store the equipment after you receive it, take the following precautions.
ATTENTION:
Risk of equipment damage exists.
PowerFlex drive products are designed for indoor applications and do not have sufficient packaging for outdoor storage. Store PowerFlex drive products in a heated building that offers adequate air circulation and protection from dirt and moisture.
- Do not remove the protective plastic wrap.
- Do not store the product outdoors.
- Do not store the product in an area where it is exposed to a corrosive atmosphere.
- Store the product in an area that is clean and dry.
- Store the product in a conditioned building with adequate air circulation.
- Maintain a storage temperature of -40…+70 °C (-40…+158 °F).
- Maintain a relative humidity of 5…95% non-condensing.
- Heating and moisture protection devices must be used if the rate of change in relative humidity and/or ambient temperature can lead to condensation on the stored equipment.
- If the product is stored for a long time, reform the bus capacitors before use. For instructions on how to reform the bus capacitors, visit .
Provide Feedback