Summary of Changes
This publication contains the following new or updated information. This list includes
substantive updates only and is not intended to reflect all changes.
Topic | Page |
|---|---|
Added 400V 160 kW (480V 250 Hp) frame 6 ratings. | Throughout |
Rittal corner base/plinth system model numbers updated. | |
Added Access AC Precharge Components Panel section for frame 7 products. | |
New Publication: See the PowerFlex 755T Products with TotalFORCE Control Input
Protection Devices Reference Data, publication 750-RD103, to select the recommended fuses and circuit
breakers for your application needs. |
Provide Feedback