Power Cable Connections—Frames 8...15
A variety of cable types are acceptable for drive installations. See DRIVES-IN001 for more information. AC line and motor cables fitted with barrel lugs connect directly to the bus bar or to L-brackets as indicated in this table.
If an application requires additional L-brackets, kit number 20-750-MLBRKT-F8M is available. Each kit contains three L-brackets and mounting hardware.
Connection Type | Cabinet | Frame | L-brackets Included |
|---|---|---|---|
AC Line Input | Input Bay | 8...12 | No |
Entry Wire Bay | 10...12 (P16 option) | Yes | |
13...15 (included) | Yes | ||
Motor Output | Power Bay | 8...12 | No |
Exit Wire Bay | 8 (P15 option) | No | |
9...12 (P15 option) | Yes | ||
13...15 (in-line) | Yes | ||
Voltage Balance Bay | 13...15 (back-to-back) | Yes |
Provide Feedback