Power Terminal and Bus Bar Locations—Frames 5, 6, and 6L
AC line input power and output motor cables are connected to a terminal block on frame 5 drives and with appropriate barrel lugs that are connected directly to bus bars on frames 6 and 6L drives. The following illustrations show the locations of these connection points.
Frame 5 Drives Power Terminal Locations
Item | Name | Description |
|---|---|---|
A, 1 | 24V+, GND | 24V input terminals |
A, 2 | ST-NC, ST-NO, ST-T | Shunt trip terminals |
B | PE grounding stud | Termination point to chassis ground for AC line shield |
C | R/L1, S/L2, T/L3 | AC line input power terminals |
D | DC+, DC- | DC bus terminals |
E | U/T1, V/T2, W/T3 | AC output motor terminals |
F | PE grounding stud | Termination point to chassis ground for motor shield |
G | SHLD | Termination points for control wire shields and drain wires |
Frame 6 Drives Power Terminal Locations
Item | Name | Description |
|---|---|---|
A, 1 | 24V+, GND | 24V input terminals |
A, 2 | ST-NC, ST-NO, ST-T | Shunt trip terminals |
B | DC+, DC- | DC bus terminals |
C | R/L1, S/L2, T/L3 | AC line input power terminals |
D | PE grounding stud | Termination point to chassis ground for AC line shield |
E | PE grounding stud | Termination point to chassis ground for motor shield |
F | U/T1, V/T2, W/T3 | AC output motor terminals |
G | SHLD | Termination points for control wire shields and drain wires |
Frame 6L Drives Power Terminal Locations
Item | Name | Description |
|---|---|---|
A, 1 | 24V+, GND | 24V input terminals |
A, 2 | ST-NC, ST-NO, ST-T | Shunt trip terminals |
B | R/L1, S/L2, T/L3 | AC line input power terminals |
C | U/T1, V/T2, W/T3 | AC output motor terminals |
D | PE ground bus bar | Termination point to chassis ground |
Frame 6 Bus Supplies Power Terminal Locations
Item | Name | Description |
|---|---|---|
A, 1 | 24V+, GND | 24V input terminals |
A, 2 | ST-NC, ST-NO, ST-T | Shunt trip terminals |
B | DC+, DC- | DC bus terminals |
C | R/L1, S/L2, T/L3 | AC line input power terminals |
D | PE grounding stud | Termination point to chassis ground for AC line shield |
E | PE grounding stud | Termination point to chassis ground for motor shield |
F | SHLD | Termination points for control wire shields and drain wires |
Provide Feedback