Fuse and Circuit Breaker Selection
See the PowerFlex 755T Products with TotalFORCE Control Input Protection Devices Reference
Data, publication 750-RD103, to select the recommended fuses and circuit breakers
for your application needs. This publication provides specifications for the recommended
input protection devices for PowerFlex 755TL, 755TR, and 755TM products with
TotalFORCE®
control.
IMPORTANT:
Rockwell Automation recommends the use of external fuses for branch circuit protection. External fusing helps protect the drive in the event of an internal short caused by an industrial accident while the drive is energized. Circuit breakers can be used in series with fuses as means for disconnection.
Provide Feedback