Hardware Connections

The human interface module, internal power devices, and option module hardware connections are made in the control pod. The host drive and embedded functions are assigned fixed port numbers that cannot be changed. Each option module is assigned a port number that is based on where it is installed.
Control Pod with Fiber Interface Board
An image depicting Control Pod with Fiber Interface Board
Item
Description
A
Frames 7…15 transceiver board fiber-optic cable connectors. Transceiver boards are installed on the fiber interface board.
B
Frames 7…15 transceiver board connectors for TAM/AC prechage, L0 and L1 converters, M0 and M1 inverters.
C
Frames 10…15 transceiver board connectors for L2…L9 converters and M2…M9 inverters.
D
Splitter cable.
E
DPI connector for handheld HIM, remote HIM, and splitter cable connection.
F
Embedded
EtherNet/IP
connectors.
G
HIM cradle connector.
H
Option module connectors. See the
PowerFlex®
750-Series I/O, Feedback, and Power Option Modules Installation Instructions, publication750-IN111 for option module installation recommendations and requirements.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal