Drives Fiber-optic Cable Routing—Frames 8…10
Frame 8 Drive Fiber-optic Cable Routing
Frame 8 Drive Fiber-optic Cable Routing
Connection — Fiber Transceiver Port to Device | Left-to-Right Orientation | Right-to-Left Orientation | ||
|---|---|---|---|---|
Cable Length [mm (in.)] | Cat. No. | Cable Length [mm (in.)] | Cat. No. | |
F0 to L0-PDI | 1300 (51) | 20-750-MFOC-1K3 | 1300 (51) | 20-750-MFOC-1K3 |
ACP0 to AC precharge control board | 1500 (59) | 20-750-MFOC-1K5 | 1500 (59) | 20-750-MFOC-1K5 |
L0 to L0-CTL | 2200 (87) | 20-750-MFOC-2K2 | 3200 (126) | 20-750-MFOC-3K2 |
M0 to M0-CTL | 2200 (87) | 20-750-MFOC-2K2 | 3200 (126) | 20-750-MFOC-3K2 |
ACP1/TAM to TAM module circuit board (Optional) | 3200 (126) | 20-750-MFOC-3K2 | 3200 (126) | 20-750-MFOC-3K2 |
Frame 9 Drive Fiber-optic Cable Routing
Frame 9 Drive Fiber-optic Cable Routing
Connection — Fiber Transceiver Port to Device | Left-to-Right Orientation | Right-to-Left Orientation | ||
|---|---|---|---|---|
Cable Length [mm (in.)] | Cat. No. | Cable Length [mm (in.)] | Cat. No. | |
F0 to L0-PDI | 1300 (51) | 20-750-MFOC-1K3 | 1300 (51) | 20-750-MFOC-1K3 |
ACP0 to AC precharge control board | 1500 (59) | 20-750-MFOC-1K5 | 1500 (59) | 20-750-MFOC-1K5 |
L0 to L0-CTL | 2200 (87) | 20-750-MFOC-2K2 | 3200 (126) | 20-750-MFOC-3K2 |
L1 to L1-CTL | 3200 (126) | 20-750-MFOC-3K2 | 4000 (157) | 20-750-MFOC-4K0 |
M0 to M0-CTL | 3200 (126) | 20-750-MFOC-3K2 | 4000 (157) | 20-750-MFOC-4K0 |
M1 to M1-CTL | 3200 (126) | 20-750-MFOC-3K2 | 5400 (213) | 20-750-MFOC-5K4 |
ACP1/TAM to TAM module circuit board (Optional) | 4000 (157) | 20-750-MFOC-4K0 | 4000 (157) | 20-750-MFOC-4K0 |
Frame 10 Drive Fiber-optic Cable Routing
Frame 10 Drive Fiber-optic Cable Routing
Connection — Fiber Transceiver Port to Device | Left-to-Right Orientation | Right-to-Left Orientation | ||
|---|---|---|---|---|
Cable Length [mm (in.)] | Cat. No. | Cable Length [mm (in.)] | Cat. No. | |
F0 to L0-PDI, F2 to L2-PDI | 1300 (51) | 20-750-MFOC-1K3 | 1300 (51) | 20-750-MFOC-1K3 |
ACP0 to AC precharge control board | 1500 (59) | 20-750-MFOC-1K5 | 1500 (59) | 20-750-MFOC-1K5 |
L0 to L0-CTL | 2200 (87) | 20-750-MFOC-2K2 | 2000 (79) | 20-750-MFOC-2K0 |
L1 to L1-CTL | 3200 (126) | 20-750-MFOC-3K2 | 2200 (87) | 20-750-MFOC-2K2 |
L2 to L2-CTL | 4000 (157) | 20-750-MFOC-4K0 | 3200 (126) | 20-750-MFOC-3K2 |
M0 to M0-CTL | 4000 (157) | 20-750-MFOC-4K0 | 3200 (126) | 20-750-MFOC-3K2 |
M1 to M1-CTL | 4000 (157) | 20-750-MFOC-4K0 | 4000 (157) | 20-750-MFOC-4K0 |
M2 to M2-CTL | 5400 (213) | 20-750-MFOC-5K4 | 4000 (157) | 20-750-MFOC-4K0 |
ACP1/TAM to TAM module circuit board (Optional) | 5400 (213) | 20-750-MFOC-5K4 | 5400 (213) | 20-750-MFOC-5K4 |
Provide Feedback