Drives and Bus Supplies Fiber-optic Cable Routing—Frame 7
Fiber-optic cables are routed through the power control channel to the line side (L
n
) converter power modules and motor side (Mn
) inverter power modules.Frame 7 Drive Fiber-optic Cable Routing
Frame 7 Drive Fiber-optic Cable Routing
Connection — Fiber Transceiver Port to Device | Cable Length [mm (in.)] | Cat. No. |
|---|---|---|
F0 to L0-PDI | 1500 (59) | 20-750-MFOC-1K5 |
ACP0 to AC precharge control board | 2200 (87) | 20-750-MFOC-2K2 |
L0 to L0-CTL | 2000 (79) | 20-750-MFOC-2K0 |
M0 to M0-CTL | 2000 (79) | 20-750-MFOC-2K0 |
ACP1/TAM to TAM module circuit board (Optional) | 2200 (87) | 20-750-MFOC-2K2 |
Frame 7 Bus Supply Fiber-optic Cable Routing
Frame 7 Bus Supply Fiber-optic Cable Routing
Connection — Fiber Transceiver Port to Device | Cable Length [mm (in.)] | Cat. No. |
|---|---|---|
F0 to L0-PDI | 1500 (59) | 20-750-MFOC-1K5 |
ACP0 to AC precharge control board | 2200 (87) | 20-750-MFOC-2K2 |
L0 to L0-CTL | 2000 (79) | 20-750-MFOC-2K0 |
Provide Feedback