Installation Site Requirements

Cross-section View of Cable Bottom Entry and Exit
Mount on Level Surface
Install the product on a flat and level surface such that all enclosures in the lineup are with ±0.25 mm (0.010 in.) vertical orientation.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal