ControlLogix-XT 5590 Certifications
See the Product Certification website at
rok.auto/certifications
for Declarations of Conformity, Certificates, and other certification details. Certification | 1756-L902TSXT, 1756-L905TSXT, 1756-L908TSXT, 1756-L915TSXT, 1756-L925TSXT, 1756-L950TSXT, 1756-L980TSXT, 1756-L9SPXT |
|---|---|
c-UL-us | UL Listed Industrial Control Equipment, certified for US and Canada. See UL File E65584. UL Listed for Class I, Division 2 Group A,B,C,D Hazardous Locations, certified for U.S. and Canada. See UL File E194810. |
FM | FM Approved Equipment for use in Class I Division 2 Group A,B,C,D Hazardous Locations |
CE | European Union 2014/30/EU EMC Directive, compliant with:
|
RCM | Australian Radiocommunications Act, compliant with EN 61000-6-4; Industrial Emissions |
ATEX | European Union 2014/34/EU ATEX Directive, compliant with:
|
IECEx | IECEx System, compliant with:
|
UKCA | In conformity with the following UK Statutory Instruments and their amendments:
|
KC | Korean Registration of Broadcasting and Communications Equipment, compliant with Article 58-2 of Radio Waves Act, Clause 3 |
CCC | CCC 2020122309111998 CNCA-C23-01 CNCA-C23-01 CCC Implementation Rule Explosion-Proof Electrical Products |
EtherNet/IP | ODVA conformance tested to EtherNet/IP specifications |
CIP Security | ODVA conformance tested to CIP Security specifications |
Product safety function (MD) |
|
TÜV certified for functional safety |
|
TÜV certified for security | IEC 62443-4-2 SL1 |
Morocco | In conformity with the following regulations:
Équipements électriques destinés à être utilisés sous certaines limites de tension
Compatibilité électromagnétique des équipements |
Provide Feedback