Crossload Behavior for the 1756-EN4TR Module
Configuration settings for the controller and redundancy module are crossloaded from the
primary chassis to the secondary chassis during the synchronization process. However,
the crossload behavior for the 1756-EN4TR module requires that you apply some security
settings to the 1756-EN4TR module in the primary and secondary chassis separately. See
the following table to determine whether you must apply settings to the module in the
primary chassis only or both primary and secondary chassis. For information about how to
configure these settings, see the ControlLogix EtherNet/IP Network Devices User Manual,
publication 1756-UM004.
Security Setting | Crossloads to Secondary Chassis |
|---|---|
Set the IP address with rotary switches or SD card | No |
Disable/enable Ethernet port | No |
Disable CIP Security™ portsIMPORTANT:
| Yes |
Disable/enable LLDP | No |
Disable the USB port | Yes |
Disable/enable the SD card | Yes |
Disable/enable the 4-character status display | Yes |
Disable/enable webpages | Yes |
Disable/enable SNMP | Yes |
Disable the socket object | No |
Disable the email object | Yes |
Enable/disable Explicit Protection Mode | No |
Security policy | No, but the security policy is deployed to both chassis by
FactoryTalk® Policy Manager . |
Provide Feedback