Work with Logix 5000 controllers
FactoryTalk Linx supports tag browsing for Logix 5000 controllers. You may also browse the tag updates of the Logix 5000 controllers on user interfaces including FactoryTalk Live Data Test Client and the Tag Browser component in FactoryTalk View.
FactoryTalk Linx provides read and write access to tag value of Logix 5000 controllers from FactoryTalk Live Data clients (for example, FactoryTalk View SE and FactoryTalk View ME). You can create shortcuts for Logix 5000 controllers using the Processor shortcut type in the
Communication Setup
editor.FactoryTalk Linx supports the following Logix 5000 controllers.
Logix 5000 controllers | Catalog number |
|---|---|
Compact GuardLogix® 5370 Safety Controller | 1769-L30ERMS 1769-L33ERMS 1769-L36ERMS 1769-L37ERMOS 1769-L37ERMS 1769-L38ERMS |
Compact GuardLogix® 5380 Safety Controller | 5069-L306ERMS2 5069-L306ERMS3 5069-L306ERS2 5069-L3100ERMS2 5069-L3100ERMS3 5069-L3100ERS2 5069-L310ERMS2 5069-L310ERMS3 5069-L310ERS2 5069-L320ERMS2 5069-L320ERMS3 5069-L320ERS2 5069-L330ERMS2 5069-L330ERMS3 5069-L330ERS2 5069-L340ERMS2 5069-L340ERMS3 5069-L340ERS2 5069-L350ERMS2 5069-L350ERMS3 5069-L350ERS2 5069-L380ERMS2 5069-L380ERMS3 5069-L380ERS2 |
CompactLogix™ 5370 Controller | 1769-L16ER-BB1B 1769-L18ER-BB1B 1769-L18ERM-BB1B 1769-L19ER-BB1B 1769-L24ER-QB1B 1769-L24ER-QBFC1B 1769-L24ERM-QBFC1B 1769-L30ER 1769-L30ERM 1769-L30ER-NSE 1769-L33ER 1769-L33ERM 1769-L36ERM 1769-L37ERM 1769-L37ERMO 1769-L38ERM |
CompactLogix™ 5380 Controller | 5069-L306ER 5069-L306ERM 5069-L3100ERM 5069-L310ER 5069-L310ERM 5069-L310ER-NSE 5069-L320ER 5069-L320ERM 5069-L320ERP 5069-L330ER 5069-L330ERM 5069-L340ER 5069-L340ERM 5069-L340ERP 5069-L350ERM 5069-L380ERM |
CompactLogix™ 5480 Controller | 5069-L4100ERMW 5069-L4200ERMW 5069-L430ERMW 5069-L450ERMW 5069-L46ERMW |
ControlLogix® 5550 Controller | 1756-L1 1756-L55 |
ControlLogix® 5560 Controller | 1756-L60M03SE 1756-L61 1756-L61S 1756-L62 1756-L62S 1756-L63 1756-L63S 1756-L64 1756-L65 |
ControlLogix® 5570 Controller | 1756-L71 1756-L72 1756-L73 1756-L74 1756-L75 |
ControlLogix® 5580 Controller | 1756-L81E 1756-L81E-NSE 1756-L81EP 1756-L82E 1756-L82E-NSE 1756-L83E 1756-L83E-NSE 1756-L83EP 1756-L84E 1756-L84E-NSE 1756-L85E 1756-L85E-NSE 1756-L85EP |
GuardLogix® 5570 Safety Controller | 1756-L71S 1756-L72S 1756-L73S |
GuardLogix® 5580 Safety Controller | 1756-L81ES 1756-L82ES 1756-L83ES 1756-L84ES |
Provide Feedback