Serial-DF1 Properties, Link tab settings
The
Link
tab on the DF1
Serial Properties
dialog box contains this information:Setting | Description |
|---|---|
Baud | Used to configure the baud rate for the driver that transmits data to your device. Available baud rates are 110, 300, 600, 1200, 2400, 4800, 9600, 19200, 38400, 57600, and 115200. The default is 192000. |
Stop Bits | Used to select the amount of time between data transmissions. Basic DF1 protocol generally uses 1 (default is 1). |
Parity | Used to match the error checking method for the connected driver (None, Even, or Odd). |
Error Check | Used to match the setting of the device you are connected to (BCC or CRC). All devices on the network must be configured the same. |
Ack/Poll Timeout (mSec) | Used to enter an ACK value. The default is 3000. |
Max. Retries | Used to enter a value for the maximum number of times the system should retry. The default is 3. |
Provide Feedback