DH485 Properties dialog box settings
The
DH485 Properties
dialog box contains this information:Setting | Description |
|---|---|
Name | Used to view or adjust the default name of the 1784-PKTX on a DH485 driver. This name must be unique across the entire topology, and is limited to 255 characters. If you change this name, the new name shows in the communications tree. |
Max. Station Number | Used to enter the maximum station number that this device should poll for on the network. Must be equal to or greater than the value of the Station Number. Available station numbers are 0 to 31 (default is 31). |
Station Number | Used to enter the Station Number for this driver. All packets sent to this station address will be forwarded to FactoryTalk Linx . Available station numbers are 0 to 31 octal (default is 0). |
Jumper ID | Used to display the 1784-PKTX card number, which is set using the jumpers on the card. This ID must match the value set with the jumpers on the 1784-PKTX card. Available jumper IDs are 0, 1, 2, and 3 (default is 0). |
Baud | Used to configure the baud rate for the driver that transmits data to your device. Available baud rates are 9600 and 19200 (default is 19200) |
Provide Feedback