Licenses

Use runtime license tokens to run
FactoryTalk Optix Applications
without any limitations on client devices. Use an IDE license to access exclusive features and be able to log onto different instances of
FactoryTalk® Optix Studio
.

Runtime license

A runtime license allows you to run
FactoryTalk Optix Applications
on physical or virtualized HMI devices.
Your runtime license may contain a different number of activation tokens. Use a token to activate a specific device. You cannot move activated tokens to different devices.
Devices that are not activated operate in demo mode and stop running
FactoryTalk Optix Applications
after two hours.
TIP: The
Emulator
client that runs
FactoryTalk Optix Applications
on the development computer does not require a runtime license. For more information, see Deployment.

IDE license

An IDE license allows you to fully leverage the
FactoryTalk Optix Studio desktop version
and
FactoryTalk Optix Studio web version
features.
The features exclusive to
FactoryTalk Optix Studio
with a valid IDE license include:
  • GitHub®
    integration
  • Collaboration
  • FTRA
The IDE license is tied to a specific
FactoryTalk Optix Studio
user account. Users with a valid IDE license can log on to different
FactoryTalk Optix Studio
instances without having to transfer their license.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.