Define Connection to OPC UA Server

All OPC UA connections are defined in a configuration file (JSON format):
[
{
"InstanceName": "OPC UA Simulator",
"IsSimulator": true
},
{
"InstanceName": "OPC UA-localhost",
"ServerUrl": "opc.tcp://127.0.0.1:49320",
"MessageSecurityMode": "SignAndEncrypt",
"MessageEncoding": "Binary",
"SecurityPolicy": "Basic256",
"User": null,
"Password": null,
"PasswordEncrypted": false
},
{
"InstanceName": "OPC UA-server 1",
"ServerUrl": "opc.tcp://192.168.1.221:49320",
"MessageSecurityMode": "SignAndEncrypt",
"MessageEncoding": "Binary",
"SecurityPolicy": "Basic256",
"User": "tk",
"Password": "secret",
"PasswordEncrypted": false
}
]
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal