Module Properties dialog box - Channels page parameters (5094-IRT8S, 5094-IRT8SXT)
The
Channels
page (5094-IRT8S, 5094-IRT8SXT) includes these parameters:Parameter | Description |
Channel | The channel number to which this configuration applies. |
Disable | Select to disable channel configuration or clear to enable channel configuration. Disable the channel to help prevent erroneous fault reporting, such as open wire fault, and to help prevent the FLT LED for that channel from illuminating. |
Input Type | Select the input type for the channel. Available options are:
|
Sensor Type | Select the sensor type corresponding to the Input Type (RTD or Thermocouple). |
Input Range | Select the input range for the sensor type. Ranges vary according to the selected Sensor Type . |
Notch Filter | Select the notch filter value, which attenuates the input signal at the specified frequency. Notch filter is based on what noise frequencies are present in the module’s operating environment versus any speed requirements needed for control. |
Digital Filter (ms) | Enter the time constant for a first order lag filter used to smooth noise transients on the
input with a range from 0…32767 milliseconds. When set to 0, no filtering takes place. |
Disable Alarms | Select to disable the module from generating process alarms or rate alarms. Clear to enable the module to generate process alarms or rate alarms. |
Diagnostics | Select to open the Ch0x Diagnostics dialog box and view diagnostic information. |
Latch fault until reset via output tag | Select to turn on Latch fault until reset via output tag or clear to turn off Latch fault until reset via output tag for all channels.
|
Provide Feedback