Ptxx view parameters - 5094-IB16(XT)
The
Ptxx
view includes these parameters:Parameter | Description |
|---|---|
Off -> On filter time | Defines how long an Off to On input transition must remain in the On state before the device considers the transition valid. |
On -> Off filter time | Defines how long an On to Off input transition must remain in the Off state before the device considers the transition valid. |
Enable timestamp latching | Determines whether timestamps are latched.
|
Capture timestamp for: Off -> On input transition | Determines whether a timestamp is recorded for the Off -> On input transition. |
Capture timestamp for: On -> Off input transition | Determines whether a timestamp is recorded for the On -> Off input transition. |
Enable chatter detection | Sets chatter detection. When enabled, chatter from a device connected to one of its inputs (for example, rapid transitions from a failed contact) is ignored. Chatter can cause the device to timestamp invalid input transitions. Typically, chattering signals cause inputs to transition falsely many times in a relatively short period of time. |
Chatter count | Determines the number of acceptable input transitions that can occur in a given time period before considering the input to be chatter. Valid values are from 2 through 127. |
Chatter time | Determines the amount of time,from 1 to 10000 milliseconds, within which the number of input transitions are counted. |
Provide Feedback