Device-defined data types (5094-IA16)
Device-defined data type names vary for each device depending on selections made when the device was created.
These tables include information for these data types:
- input (as indicated by an "I")
- configuration (as indicated by a "C")
Device-defined data type: AB:5000_DIn:I:0
Connection Type: Data and Listen Only Data
Member Name | Type | Style | Valid Values |
|---|---|---|---|
RunMode | BOOL | Decimal | 0 = Idle 1 = Run |
ConnectionFaulted | BOOL | Decimal | 0 = Good 1 = Bad |
DiagnosticActive | BOOL | Decimal | 0 = No diagnostics active 1 = One or more diagnostics are active or the prognostics threshold is reached |
DiagnosticSequenceCount | SINT | Decimal | -128...127 The value of 0 is skipped except during device power-up. |
Pt0x.Data | BOOL | Decimal | 0 = Output is Off 1 = Output is On |
Pt0x.Fault | BOOL | Decimal | 0 = Good 1 = Bad |
Pt0x.Uncertain | BOOL | Decimal | 0 = Good 1 = Uncertain |
Device-defined data type: AB:5000_DIn_Diag:C:0
Connection Type: Data
Member Name | Type | Style | Valid Values |
|---|---|---|---|
Pt0x.InputOffOnFilter | SINT | Decimal | 1 ms (default) |
Pt0x.InputOnOffFilter | SINT | Decimal | 10 ms (default) 20 ms |
Pt0x.FieldPowerDiagEn | BOOL | Decimal | 0 = Field Power/SA Power Diagnostics is not sent to the controller. 1 = Field Power/SA Power Diagnostics is sent to the controller. Use this if the sensor uses the SA power in the terminal base. |
Provide Feedback