Configuration Tag Definitions – 5034-IRT4I
Name | Data Type | Definition | Valid Values | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Chxx.Range | SINT | Channel’s operating range | If the input type is Thermocouple, the range is:
If the input type is RTD, the range values vary based on sensor
type:
| ||||||||||||||||||||||
Chxx.SensorType | SINT | Type of sensor | If the input type is RTD:
If input type is Thermocouple:
| ||||||||||||||||||||||
Chxx.NotchFilter | SINT | Notch Filter removes line noise for the channel. |
| ||||||||||||||||||||||
Chxx.AlarmDisable | BOOL | Disables all alarms on the channel.
IMPORTANT:
Consider the
following:
| 0 = Alarms are enabled 1 = Alarms are disabled | ||||||||||||||||||||||
Chxx.ProcessAlarmLatchEn | BOOL | Configures Process alarms to latch until they are explicitly
unlatched. The Process alarms include:
| 0 = Latching disabled 1 = Latching enabled | ||||||||||||||||||||||
Chxx.RateAlarmLatchEn | BOOL | Configures the Rate Alarm to latch until it is explicitly
unlatched. | 0 = Latching disabled 1 = Latching enabled | ||||||||||||||||||||||
Chxx.OpenWireDataMinEn | BOOL | Selects the Data value in the input tag when the channel is in
Open Wire. | 0 = Minimum Engineering value is selected 1 = Maximum Engineering value is selected | ||||||||||||||||||||||
Chxx.Disable | BOOL | Disables the channel. | 0 = Channel is enabled 1 = Channel is disabled | ||||||||||||||||||||||
Chxx.EnforceRTBCJCEn | BOOL | Determines whether it is required to use RTB CJC. | 0 = An RTB cold junction compensation is used when RTB with CJC
is detected. Onboard cold junction compensation (lower accuracy)
is used when RTB with CJC is not detected 1 = The CJ and main channels are faulted when RTB with CJC is not
detected | ||||||||||||||||||||||
Chxx.TenOhmOffset | INT | Offset used to linearize a 10 Ohms copper sensor type’s
input | -1.00…+1.00 Ohms | ||||||||||||||||||||||
Chxx.DigitalFilter | INT | A non-zero value enables the filter, providing a time constant in
milliseconds used in a first order lag filter to smooth the input
signal. | All positive values | ||||||||||||||||||||||
Chxx.LowSignal | REAL | One of four points used in scaling. The low signal is in terms of
the inputs signal units and corresponds to the low engineering term
when scaled. |
The value is always in Celsius units. | ||||||||||||||||||||||
Chxx.HighSignal | REAL | One of four points used in scaling. The high signal is in terms
of the inputs signal units and corresponds to the high engineering
term when scaled. |
You can change the value, if necessary. The value is always
Celsius units.
You can change the value, if necessary. The value is always in
Celsius units. | ||||||||||||||||||||||
Chxx.LowEngineering | REAL | One of four points used in scaling. The low engineering helps
determine the engineering units the signal values scale into. The
low engineering term corresponds to the low signal value. | Any value | ||||||||||||||||||||||
Chxx.HighEngineering | REAL | One of four points used in scaling. The high engineering helps
determine the engineering units the signal values scale into. The
high engineering term corresponds to the high signal value. | Any value | ||||||||||||||||||||||
Chxx.LLAlarmLimit | REAL | The Low Low Alarm trigger point. Causes the ChxxLLAlarm to
trigger when the input signal moves beneath the configured trigger
point. Value is in terms of engineering units. | Any value | ||||||||||||||||||||||
Chxx.LAlarmLimit | REAL | The Low Alarm trigger point. Causes the ChxxLAlarm to trigger
when the input signal moves beneath the configured trigger point.
Value is in terms of engineering units. | Any value | ||||||||||||||||||||||
Chxx.HAlarmLimit | REAL | The High Alarm trigger point. Causes the ChxxHAlarm to trigger
when the input signal moves above the configured trigger point.
Value is in terms of engineering units. | Any value | ||||||||||||||||||||||
Chxx.HHAlarmLimit | REAL | The High High Alarm trigger point. Causes the ChxxHHAlarm to
trigger when the input signal moves above the configured trigger
point. Value is in terms of engineering units. | Any value | ||||||||||||||||||||||
Chxx.RateAlarmLimit | REAL | The Rate Alarm trigger point. Causes the ChxxRateAlarm to trigger
when the input signal changes at a rate faster than the configured
Rate Alarm. Configured in Engineering Units per second. | 0 = Rate Alarm is not used Any value greater than zero = Trigger point | ||||||||||||||||||||||
Chxx.AlarmDeadband | REAL | Allows a process alarm to remain set, despite the alarm condition
disappearing, as long as the input data remains within the
deadband of the process alarm. The deadband value is subtracted from the High and High High
Alarm Limits to calculate the deadband thresholds for these
alarms. The deadband value is added to the Low and Low Low Alarm
Limits to calculate the deadband thresholds for these
alarms. | Any non-negative value | ||||||||||||||||||||||
CJChxx.Disable | BOOL | If this tag set to 1, the embedded Cold Junction measurement is
not used when the module calculates the compensation. There is a CJC embedded in each input channels. Consider the
following:
| 0 = Enable Cold Junction compensation 1 = Disable Cold Junction compensation | ||||||||||||||||||||||
CJChxx.Remote | BOOL | Indicates if the cold junction sensor is mounted on a remote
termination block when set, rather than using onboard CJC or RTB
with CJC for the corresponding main channel. If the cold
junction sensor is mounted on remote termination block, the
module uses the respective remote CJC measurement on the chosen
channel to calculate the CJC compensation. | 0 = Cold junction sensor is not mounted on a remote termination
block 1 = Cold junction sensor is mounted on a remote termination
block | ||||||||||||||||||||||
CJChxx.RemoteCJChannel | Sets the main channel number where remote Cold Junction sensor is
connected to. | Main channel numbers (00...03) | |||||||||||||||||||||||
CJChxx.SensorOffset | REAL | Offset added directly to the measured CJ temperature. Used to
compensate for cold junction temperature sensor error. | Any value |
Provide Feedback