Channels view parameters (5034-IRT4I)
The
Channels
view include these parameters:Parameter | Description |
|---|---|
Channel | Displays the channel number to which this configuration applies. |
Disable | Determines whether the channel is disabled. Disable channels to prevent erroneous
fault reporting, such as No Load or Open Wire faults, and to prevent the fault
indication from the channel status indicator. |
Input Type | Sets the input type for the channel. Available options are:
|
Sensor Type | Sets the sensor type for the channel if the Input Type is RTD or
Thermocouple. |
Input Range | Sets the input range for the input type. Ranges vary according to the selected
Input Type. When Input Type is set to RTD and the Sensor Type is Ohms, you must determine an
input range. For maximum resolution, choose the range that most closely
accommodates the anticipated maximum resistance value. When Input Type is set to RTD and the Sensor Type is not Ohms, displays the
resistance range that is used by the module for optimal performance which is based
on the selected RTD type. |
Notch Filter | Sets the notch filter value, which attenuates the input signal at the specified
frequency. Notch filter is based on what noise frequencies are present in the
module’s operating environment versus any speed requirements that are needed for
control. |
Temperature Units | Sets the temperature unit when the Sensor Type is not set to Ohms (for RTD) and
not set to mV (for Thermocouple). |
Recalculate Units | Recalculates new values to the following configuration parameters in Engineering
Units based on the new Scaling constants.
TIP:
This option is enabled when any of the four
Scaling constants is changed.
|
Digital Filter | Sets the time constant for a first order lag filter that is used to smooth noise
transients on the input with a range from 0...32,767 ms. When set to 0 ms, no
filtering takes place. |
Disable Alarms | Determines whether process alarms are generated or not.
IMPORTANT:
To use alarms, set the
Chxx.AlarmDisable configuration tag to 1. Also, make sure that the
Chxx.yyAlarmEn output tag for the same channel is set to 1.
|
Provide Feedback