Chxx view parameters (5034-IRT4I)
The
Chxx
view include these parameters:Parameter | Description |
|---|---|
Disable Channel | Determines whether the channel is disabled. Disable channels to prevent erroneous
fault reporting, such as No Load or Open Wire faults, and to prevent the fault
indication from the channel status indicator. |
Input Type | Sets the input type for the channel. Available options are:
|
Cold Junction Compensation | Displays what type of Cold Junction Compensation that the channel uses.
TIP:
This option is enabled only when the Input
Type is set to Thermocouple and Sensor Type is other than mV.
|
Wiring | Sets the wiring configuration for the channel if the Input Type is RTD. Available
options are:
|
Sensor Type | Sets the RTD or Thermocouple sensor type for the channel. |
Input Range | Sets the input range for the input type. Ranges vary according to the selected
Input Type and Sensor Type. When Input Type is set to RTD and the Sensor Type is Ohms, you must determine an
input range. For maximum resolution, choose the range that most closely
accommodates the anticipated maximum resistance value. When Input Type is set to RTD and the Sensor Type is not Ohms, displays the
resistance range that is used by the module for optimal performance which is based
on the selected RTD type. |
10 Ohms Copper Offset | Sets an offset value within the range from -1.00...+1.00 Ohms. This value can compensate for any copper RTD errors and is added to the input
reading before linearization.
TIP:
This option is enabled only when the Input
Type is set to RTD and the Sensor Type is 10 Ohms CU 427.
|
Temperature Units | Sets the temperature unit when the Sensor Type is not set to Ohms (for RTD) and
not set to mV (for Thermocouple). |
High Signal | Sets one of the four constants in the scaling equation. High Signal is in terms
of the input signal units and corresponds to High Engineering when scaled. |
Low Signal | Sets one of the four constants in the scaling equation. Low Signal is in terms of
the input signal units and corresponds to Low Engineering when scaled. |
Engineering Units | Displays the unit of measurement for High Engineering and Low Engineering.
TIP:
This field is editable only when the
Temperature Units is Custom or the Sensor Type is Ohms or mV.
|
High Engineering | Sets one of the four constants in the scaling equation. High Engineering
corresponds to High Signal and helps determine the engineering units that the
signal values scale into. |
Low Engineering | Sets one of the four constants in the scaling equation. Low Engineering
corresponds to Low Signal and helps determine the engineering units that the
signal values scale into. |
Recalculate Units | Recalculates new values to the following configuration parameters in Engineering
Units based on the new Scaling constants.
TIP:
This option is enabled when any of the four
Scaling constants is changed.
|
Notch Filter | Sets the notch filter value, which attenuates the input signal at the specified
frequency. Notch filter is based on what noise frequencies are present in the
module’s operating environment versus any speed requirements that are needed for
control. |
Digital Filter | Sets the time constant for a first order lag filter that is used to smooth noise
transients on the input with a range from 0...32,767 ms. When set to 0 ms, no
filtering takes place. |
Input Value During Open Wire | Selects the "Data" value in the input tag when the channel has an open wire
condition.
For example, if Maximum Engineering is selected, the maximum engineering that is
displayed is used. |
Diagnostics | Accesses the Diagnostics dialog, which contains diagnostics information for the
channel. |
Provide Feedback