Points view parameters (1732E-8X8M12DR)
The 1732E-8X8M12DR device supports configurable discrete filtering. Use this view to
configure the Off → On and On → Off parameters for the input channels and the Diagnostic
Latching parameters for the output channels.
Parameter | Description |
|---|---|
Off → On Filter Time | Specifies the Off to On filter time in milliseconds to delay
transitions from Off to On. This is useful for filtering out transients in noisy
environments. Valid values are:
This parameter is not available in Run mode. |
On → Off Filter Time | Specifies the On to Off filter time in milliseconds to delay
transitions from On to Off. This is useful for filtering out transients in noisy
environments. Valid values are:
This parameter is not available in Run mode. |
Points | Indicates the points to which the configuration applies. |
Open Wire Detection | Enables or disables Open Wire Detection by selecting or clearing the checkbox. This parameter is not available in Run mode. |
Fault Status | Displays the input channel’s current Fault status. |
Parameter | Description |
|---|---|
Enable Diagnostic Latching | Enables or disables Diagnostic Latching for all output channels by selecting or
clearing the checkbox. |
Point | Indicates the points to which the configuration applies. |
No Load Detection | Enables or disables No Load Detection by selecting or clearing the checkbox. |
Fault Status | Displays the output channel’s current Fault status. |
Latched Fault Reset | Returns the output to its commanded state and clears the fault. Reset is only available when Enable Diagnostic
Latching is selected and the controller is online or in Run mode. |
Parameter | Description |
|---|---|
Refresh | Refreshes the Fault Status values in this
view.This parameter is available while online. |
Provide Feedback