Module Identity

Module Identity. Displays whether the physical module matches or mismatches with the configuration on the General tab (refer to "EDS File" below). Items that must agree are Vendor, Module Type (the combination of Product Type and Product Code for a particular Vendor), and Major Revision.
Vendor ID: 58
Vendor Name: "Spectrum Controls, Inc."
Product Type: 7
Product Type Name: "Discrete Module"
Product Code: 201
"IV16F-SC" Spectrum code
Catalog Number
"5069-IV16F-SC"
This field does not take into account the Electronic Keying or Minor Revision selections for the module that were specified on the General Tab.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal