Device definition - Connections view parameters

The
Connections
view in the
Device definition
dialog box includes these parameters:
TIP: The available parameters vary based on the connection, input, output specified in the
Overview
view of the
Device definition
dialog box.
Parameter
Description
Input - Assembly Instance
Specifies the input connection point for the safety input, safety output, standard, and status connections.
Input - Size
Specifies the number of elements in the data array for the safety input, safety output, standard, and status connections.
Output - Assembly Instance
Specifies the output connection point for the safety input, safety output, standard, and status connections.
Output - Size
Specifies the number of elements in the data array for the safety input, safety output, standard, and status connections.
Configuration - Assembly Instance
Specifies the configuration assembly instance for the safety input, safety output, standard, and status connections.
Configuration - Size
Specifies the number of elements in the data array for the safety input, safety output, standard, and status connections.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal