Loading

PowerFlex 755TS Low Voltage VFD
Allen-Bradley

With predictive analytics, a PowerFlex 755TS variable frequency drive (VFD) helps increase productivity and uptime. Plus, reduce energy and maintenance costs.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Need around-the-clock dependability? Let PowerFlex® 755TS variable frequency drives do the heavy lifting. You’ll increase productivity and uptime plus, reduce energy and maintenance costs.

Featuring patented TotalFORCE® smart technology, these six-pulse variable frequency drives deliver flexible, high-performance motor control, real-­time operational intelligence and eased application commissioning and optimization. Designed for countless motor control applications and industries – from standard to the most demanding industrial control challenges – these VFDs help deliver the productivity and throughput you need.

What's New

  • Reduce complexity and save engineering time by using Studio 5000® software to program integrated motion commands with PowerFlex® 755TS VFDs and induction motors. Simplify integration using one software package with common instructions for both PowerFlex® VFDs and Kinetix® servo drives. Watch this video to learn more.
  • The PowerFlex 755TS Frame 7A drive expands the power range up to 500 Hp / 355 kW and provides a new panel-mount solution for high horsepower applications. It's 75% smaller than floor mount alternatives, making it easier to install and meet premium footprint requirements. 
  • Automatically generate configuration files for your VFD with the PowerFlex Drive Conversion Tool. It can quickly generate configuration files based on the previous VFD’s setup, potentially saving hours for larger migrations. The PowerFlex Drive Conversion Tool supports migrations of PowerFlex 755 and 700 drives with vector control to PowerFlex 755TS drives.

Discover the next generation VFD, the Allen-Bradley® PowerFlex 755TS drive

We’ve taken powerful motor control to the next VFD level with the PowerFlex 755TS drive. Smart, flexible and powerful, these drives are designed to deliver greater production output, uptime, energy savings and productivity.

Find out how these drives help meet your application needs:

Smarter VFD capabilities for demanding industrial applications

This next generation of PowerFlex variable frequency drives is suited for all your industrial applications. Look to the PowerFlex 755TS VFD for common traditional variable frequency drive applications and specialized applications that require high-performance motor control.

Supporting multiple motor types and multiple motor control modes gives you the advantage to use a common VFD for multiple applications – simplifying parts, training and support.

Increase Productivity and Uptime
Two people in hardhats and yellow safety jackets, viewing monitors showing blueprints of factory floor
Brochure
Increase Productivity and Uptime

PowerFlex® 755T VFD family delivers flexible, high-performance motor control for demanding industrial applications. The smart technology delivers predictive analytics, real-time performance data and adaptive control to help keep applications running 24-7.

 

Download Now

Boost productivity and turn your VFD into a strategic advantage

To help get the most out of your equipment, PowerFlex 755TS VFDs are the first six-pulse variable frequency drives to incorporate TotalFORCE technology.

This smart technology combines flexible, high-performance motor control, advanced self-monitoring capabilities and a real-time digital platform that provides data that can make the difference between profit and loss. Customers leverage the rich diagnostic and predictive analytic insights to make smart operation, energy and predictive maintenance decisions.

Video
Allen-Bradley® PowerFlex® VFDs with Predictive Maintenance Capabilities

Move away from reactive to proactive approaches to maintenance in your plant. See how PowerFlex 755T VFDs with Predictive Maintenance can help you work to a more predictive mindset.

Expand predictive maintenance to your plant

By combining FactoryTalk® Analytics™ GuardianAI™ with PowerFlex 755TS, you can get an unprecedented view into the health of your plant assets. 

This solution continuously monitors variable frequency drives and plant assets and alerts you to problems before they occur, giving you more time to plan and act. With actionable insights, you can reduce risk, optimize maintenance plans and keep applications running more reliably. 

Monitor drive health

  • Calculate the expected life of critical drive components based on actual use and environment 
  • Project the remaining life span of fans, transformers, air filters and more 
  • See component runtime hours for power cells, fans and temperatures out of normal operating range 

Monitor plant assets

  • Analyze live electrical signal data from your existing PowerFlex VFDs, at high speeds right at the edge without the overhead of cloud infrastructure
  • Predict and identify failures of your pump, fan or blower
  • Get notifications of flow restrictions, cavitation, loose mounting, blade misalignments, bearing faults, and so on
FactoryTalk Analytics GuardianAI
FactoryTalk Analytics GuardianAI
Software
Software
FactoryTalk Analytics GuardianAI
Optimize maintenance activities and reduce unplanned downtime with advanced notice of upcoming asset failures provided by FactoryTalk Analytics GuardianAI.
Learn More
Increase Productivity, Uptime and Energy Savings

A PowerFlex VFD with TotalFORCE technology delivers real-time industrial control system intelligence.

red outlined clock face at 5 pm

Tire & Rubber

Reduction of unproductive time by at least 10% with efficient PowerFlex drives

RA red metals tipped bucket of water pouring out

Metals

Energy efficiency that amortizes the change in technology in less than 6 months

Red electrical plug

Mining

The energy savings in multiple applications and operations is greater than 30%

oil well RA red

Oil & Gas

Space optimization greater than 50% versus the space of traditional drives

Learn More

Smart Drive Capabilities with TotalFORCE Technology

Increased Security

CIP Security helps fortify a control system by providing data authenticity, integrity and confidentiality. 

Rich, Fast Data

Information at your fingertips. Real-time diagnostic data from onboard predictive analytics to reduce unplanned downtown.

Start Up Faster, Run Longer

Increase productivity, reduce mechanical wear and downtime using adaptive control features.

Safety and Productivity

Help protect your people and equipment while reducing unplanned downtime with safety options.

Corrosive Gas Protection

Reduce the threat of premature equipment failure from corrosive gas environments with the XT corrosive gas protection option.

Energy Savings You Can Count On

Reduce energy use with energy efficient drives and precise control of your motors.

Calculate the Energy Efficiency of Your Drive
hand under lighted lightbulb with green/black background
Tools
Calculate the Energy Efficiency of Your Drive

Be confident your Allen-Bradley VFD meets the IEC 61800-9-2 standard and compare our energy efficiency to the competition.

Learn More

Energy savings you can count on, and we can prove it

The PowerFlex 755TS VFD help lower your energy usage with its industry leading design. Improve the performance of your application and reduce your carbon footprint by minimizing power losses.

When a process isn’t running, Energy Pause disconnects 3-phase power on command, placing the drives in a low-energy state. When you’re ready to resume production, activate drives more quickly.

Economizer mode in sensorless vector control provides another opportunity for energy savings. When steady-state speed is achieved, Economizer mode activates and automatically adjust the drive output voltage based on the applied load.

Plus, PowerFlex 755TS drives support permanent magnet motor control. This motor type can improve energy efficiency by reducing the motor size while maintaining the same output torque.
 


The smart VFD technology helps applications run 24-7

  • 1...500 Hp / 0.75…355 kW
  • -20…60 °C (-4…140 °F) operating temperature with derate (no derating up to 50 °C/122 °F)
  • Supports up to five option cards for I/O, safety, communication and auxiliary power supply
  • Environmental: IP00/IP20 NEMA/UL Type Open, flange mount, IP54 NEMA/UL Type 12, and option for XT enhanced corrosion protection
  • Easy configuration, integration and visualization in FactoryTalk® Studio 5000® design environment
  • Built-in dual port Gigabit Ethernet/IP (1000 MB) provides 10x faster data handling, information and storage needs
  • CIP Security for secure communications protocol ensuring authorization, integrity, and privacy between trusted devices
  • XT corrosive gas protection option helps reduce threat of early equipment failure from corrosion
  • TotalFORCE technology: flexible, high-performance motor control - operational intelligence - automated commissioning and optimization
Explore our family of PowerFlex 755T AC drives
Allen-Bradley PowerFlex 755T XT frame 10 front plus family.jpg
Explore our family of PowerFlex 755T AC drives

Variable frequency drives with TotalFORCE technology help keep your operations running at optimal performance:

  • PowerFlex 755TL drives deliver harmonic mitigation and power factor correction to improve energy efficiency
  • PowerFlex 755TR drives have built-in regeneration capability to decrease energy consumption
  • PowerFlex 755TM drives offer a series of predesigned configurations developed to optimize your system design and power consumption
View all products

Additional PowerFlex 755T Resources

VIDEO
Real-time Industrial Control Systems Increase Production

Smart motor control systems can make the difference between profit and loss. PowerFlex variable frequency drives deliver precise motor control. Plus, real-time operating system data to help boost productivity, uptime and energy savings.

Video
Learn More About PowerFlex 755T Drives with XT Corrosive Gas Protection

Learn more about PowerFlex 755T drives with XT Corrosive gas protection. See how PowerFlex 755T drives with XT can help you protect your equipment in your corrosive applications.

Automation Solutions for Corrosive Gas Protection
Automation Solutions for Corrosive Gas Protection
Capability
Capability
Automation Solutions for Corrosive Gas Protection
The portfolio of automation products designed to withstand harsh environments and reduce the risks of premature failure from corrosive gas.
Learn More
This is the era of AI in predictive maintenance
This is the era of AI in predictive maintenance
Blog
Blog
This is the era of AI in predictive maintenance
FactoryTalk Analytics GuardianAI, a new software by Rockwell Automation provides predictive maintenance insights via continuous condition-based monitoring.
Read Now
Fan & Pump Calculator
Asian engineer takes water from wastewater treatment pond to check the quality of the water after going through program wastewater treatment process in industry environment concept.
Tools
Fan & Pump Calculator

Calculate your energy savings and carbon reductions with our tool that specifically targets fan and pump applications.

Learn More

Certifications
CMIM Mark Certificate of Conformity in Morocco
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
EAC CertificationEAC Certification
KC CertificationKC Certification
RCM CertificationRCM Certification
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
UK Conformity Assessed UK Conformity Assessed
  • CE Marked
  • cULus Listed
  • EAC
  • Ecodesign
  • EMC
  • ISA/IEC 62443-4-2 SL1
  • KCC
  • Morocco
  • RCM
  • SEMI F47
  • TÜV FS ISO/EN 13849-1 (EN 954-1) with Safe Torque-Off option
  • UKCA Marked

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Procurement Specifications
Technical Data
Procurement Specifications

Learn more about product communication options, ratings, and certifications for Drives products.

Learn More

More About PowerFlex VFDs with TotalFORCE Smart Technology

  • ROK Talk on Drives Podcast Series
    An Allen-Bradley hexagon logo encased in a microphone head. Text next to it saying ROK Talk on drives.
    ROK Talk on Drives Podcast Series

    Listen and learn how advancements in low voltage VFDs, medium voltage VFDs and servo drives help industrial companies move forward to the future of manufacturing.

    See all episodes
  • PowerFlex 755T TotalFORCE Videos
    Rockwell Automation logo
    PowerFlex 755T TotalFORCE Videos

    Watching a video is often the easiest way to process new information. Allow us to help – check out these PowerFlex 755TS TotalFORCE videos. Take your learning experience to the next level with videos about torque accuracy, adaptive control, predictive maintenance and anti-sway technology.

    Watch Now
  • Automotive & Tire
    inside a tire manufacturing plant, tires move down a conveyor belt. The operation is augmented with smart VFDs that control motors throughout the entire manufacturing process
    Brochure
    Automotive & Tire

    As many as 200 different raw materials combine with chemistry, physics and engineering to deliver tires with the highest degree of comfort, performance, reliability and safety. PowerFlex VFDs can be used for almost the entire production process.

    Read Now
  • Oil & Gas
    Offshore oil rigs depend on industrial motor controls, such as PowerFlex VFDs, to increase productivity and uptime. Panorama of oil and gas central processing platform in sun set where produced, treat the hydrocarbon then sent to refinery , petrochemical , power generation plant and tanker barge for export.
    Brochure
    Oil & Gas

    The competitive nature of the oil and gas industry demands organizations continually improve their operations to maintain profitability. That’s why companies are specifying intelligent production technology in system upgrades.

    Read Now
  • Mining
    Five large yellow mining trucks are hauling coal or another black mineral mined from a pit quarry.
    Brochure
    Mining

    Underperforming equipment and downtime reduce your competitive advantage. A better solution relies on smart equipment. Smart VFDs deliver real-time data to help increase productivity and uptime, plus reduce energy and maintenance costs. 

    Read Now
  • Metals
    Bright white and yellow hot molten steel is poured out of a large bucket in a steel foundry. White sparks and orange smoke surround the activity.
    Brochure
    Metals

    Smart motor control devices provide real-time operating data to anticipate, quickly solve or eliminate production problems. PowerFlex VFD drive technology helps avoid unplanned downtime that can cost thousands of dollars per hour.

    Read Now
  • Pulp & Paper
    Big White Paper Rolls Placed on the Floor in a paper mill
    Brochure
    Pulp & Paper

    To succeed in competitive international markets, companies must adopt innovative production technologies. Inefficient labor and processes can eliminate your competitive advantage. PowerFlex drives with TotalFORCE technology are part of the solution that you need.

    Read Now

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
PowerFlex 755T Drives Brochure 755T-BR001_-EN-P
PowerFlex Drives for Crane and Hoist Applications Brochure PFLEX-BR009_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Variable Frequency Drive (VFD)
  5. Chevron LeftChevron Left PowerFlex 755TS Low Voltage VFD
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose