Loading

Armor PowerFlex On-Machine Motor Control
Allen-Bradley

Our Armor PowerFlex® AC drive is a new generation of On-Machine® motor control that provides integrated Gigabit Dual-port EtherNet/IP™, a variety of motor control options, flexible mounting options and Hardware and Network Safety features.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(1)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Armor™ PowerFlex® 35-series On-Machine™ drives are a new generation of On-Machine motor control that provides integrated Gigabit Dual-port EtherNet/IP™, a variety of motor control options, flexible mounting options and hardware and network safety features. It is integrated with Logix and Studio 5000® design software for exceptional performance and ease. 

These drives provide an integrated, near-motor, pre-engineered solution designed for harsh environments where reducing installation time and cost are most critical. Armor PowerFlex drives combine an innovated design that will reduce installation cost, installation time and unplanned downtime. It replaces multiple components with one integrated motor control solution.

Overview

  • Offers power ratings of 0.75…15kW / 1…20Hp in 480V AC
  • Supports three-phase asynchronous motors, permanent magnet motors, and high-efficiency synchronous reluctance motors
  • Provides IP66/ Type 4/12 enclosure
  • Offers hygienic friendly design
  • Uses a resilient, fault tolerant Gigabit EtherNet/IP™ network using built-in device level ring capability
  • Reduces installation time and minimizes wiring errors with quick-disconnect cables for all field connections
  • Listed for 100Ka SCCR

Armor PowerFlex 35S AC Safety Drives

  • Offers hardware and integrated network (CIP Safety) STO and advance safety features [Cheryl, we could link to the CIP safety product and/or capability page if applicable]
Video
Introducing the Armor PowerFlex Drive

We have taken On-Machine motor control to the next level with Armor PowerFlex motor control solutions. Smart, safe, secure, and simple – Armor PowerFlex drives are a scalable solution designed to help meet your application needs. 


Specifications

DownloadDownload
Armor PowerFlex AC Drives Specifications Technical Data
Certifications
  • COMING SOON

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Armor PowerFlex AC Drives Specifications Technical Data 35-TD001_-EN-P
On-Machine Media for Armor PowerFlex, ArmorStart, and ArmorConnect Products Selection Guide 280PWR-SG001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Variable Frequency Drive (VFD)
  5. Chevron LeftChevron Left Armor PowerFlex On-Machine Motor Control