Loading

Kinetix 5700 Servo Drives
Allen-Bradley

Our Kinetix 5700 Servo Drives offer the simplicity, power and space savings to help optimize motion performance and maximize machine value.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Kinetix® 5700 Servo Drives are designed for machines with large axis counts and high-power requirements. These high-performance servo drives feature leading technologies that have been designed to help you build machines that are more capable, flexible and energy-efficient than ever before. Kinetix 5700 Servo Drives compliment your Logix control system by using EtherNet/IP communication to provide quick access to the data you need, while simplifying your systems by using one network for both integrated motion and safety.

What’s New

Tuning-less Startup and Operation

V13 firmware for the Kinetix 5700 servo features updates to reduce or eliminate tuning effort. Enhancements include:

  • Virtual torque sensor functionality to detect anomalies and provide analytics
  • Adaptive tuning now includes multiple tracking notch filters and improved filter configuration
  • The command notch filter reduces load oscillation in applications without a load sensor
  • 200V and 400V class motor support

The high-performance Kinetix 5700 Servo Drives help meet demanding application requirements across a wide variety of industries. These multi-axis servo drives combine high-performance servo and vector motor control – helping to simplify machine designs and reduce time and labor costs for integration. Kinetix 5700 Servo Drives can be configured with integrated drive safety and a regenerative bus supply to help your next servo solution be safer and more energy-efficient than ever before. 

Features

Kinetix 5700 Servo Drives

  • Delivers high-power density in a compact frame size
  • Provides a wide 1.6…112 kW power range
  • Supports servo and induction motors with a broad range of feedback types
  • Features dual-axis modules
  • Enables easy assembly and installation with an innovative snap-fit bus system 
  • Supports a single cable solution for motor power and feedback
  • Includes dual ethernet ports to support linear and Device Level Ring (DLR) topologies
  • CIP Security capability supports a defense in depth cybersecurity approach

Kinetix 5700 Integrated Safety Servo Drives

  • Includes Integrated or hardwired safety options
  • Integrated safety option reduces overall system wiring
  • Advanced safety with Safe Torque Off, safe stop and safe monitoring functions

Kinetix 5700 Regenerative Bus Supply

  • Helps reduce overall energy consumption by regenerating excess energy
  • Performs common DC bus voltage regulation across entire AC input voltage range
  • Onboard diagnostics for power quality monitoring to provide real-time analytics with EtherNet/IP
  • Reduces installation costs and cabinet space with an integrated LC filter

Tuning-less Setup and Operation

  • Uses Load Observer real-time tuning technology to automatically tune each axis, compensate for unknown mechanics and adjust for applications with varying inertia during operation
  • Virtual torque sensing helps detect anomalies and provide analytics
  • Mitigate resonance with adaptive tuning that uses multiple tracking notch filters

Tools & Resources

Video
Unlock New Value with Kinetix 5700 Servo Drives

Learn how you can deliver more productive, intelligent and energy-efficient machines using Kinetix 5700 Servo Drives.

Consider Motion Modernization
A female engineer in the foreground working on a computer with an electrical cabinet full of Kinetix drives and other Allen-Bradley components in the background.
White Paper
Consider Motion Modernization

Modernization can seem like an overwhelming initiative, but can be a great thing with the right partner and the right solution.

Read Now
Safety in Drives and Motion
Two workers wearing yellow safety hard hats standing in a modern factory discussing data on a tablet.
White Paper
Safety in Drives and Motion

A modern safety solution incorporates a fully programmable, flexible safety implementation using Programmable Automation Controllers (PACs) with safety task support and networked safety devices that integrate with the machine.

Read Now

Certifications
C-TICK CertificationC-TICK Certification
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
KC CertificationKC Certification
  • C-Tick
  • CE Marked
  • cULus Listed
  • KC
  • ODVA
  • OSHA

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Related Products

Studio 5000 Logix Designer
Studio 5000 Logix Designer
Studio 5000 Logix Designer
Studio 5000 Logix Designer® is an intuitive programming environment that allows users to work collaboratively to design and maintain their systems.
Learn More
FactoryTalk Motion Analyzer Software
FactoryTalk Motion Analyzer Software
FactoryTalk Motion Analyzer Software
Deliver breakthrough machine designs by analyzing, optimizing and validating your motion control systems using our modern motion design software.
Learn More
Programmable Controllers
A series of grey ControlLogix 5580 Controllers and red GuardLogix 5580 Safety Controllers in a row at a production facility.
Programmable Controllers
From large to micro, meet varied application needs with our programmable logic controllers (PLC) and programmable automation controllers (PAC).
Learn More

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Kinetix 5700 Servo Drives Product Profile 2198-PP002_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motion Control
  5. Chevron LeftChevron Left Kinetix 5700 Servo Drives
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose