Power your production with unparalleled flexibility and better visibility
This low voltage solution for IEC markets integrates smart motor control and power distribution into a centralized package. It combines Allen-Bradley® components with CUBIC modular systems to create an intelligent motor control center with the flexibility to best fit your plant floor and applications – today and in the future.
Welcome to smart motor control
Gain access to real-time data that helps you make faster, more informed decisions. FLEXLINE MCC devices are seamlessly connected via EtherNet/IP. The embedded network enhances integration, reduces your MCC setup time and allows you to conveniently monitor, troubleshoot and diagnose your motor control center using a network that communicates with your entire enterprise.
Help protect your people and your plant from electrical hazards
With networked MCCs, you can monitor and troubleshoot from the safety of your control room. When engineers do need to approach equipment, FLEXLINE MCCs are built with a structural foundation of standard high-quality design and materials that provide the first level of protection.
Save precious time and enjoy the benefits of premier integration via Logix controllers whenever a device needs replacement
Allen-Bradley intelligent devices can deliver predictive maintenance information, enabling you to see problems before they happen, so you can act. Withdrawable units are easily removed with quick-disconnect mechanisms. A test position enables the control and networked circuits to be tested without line or load connections.
Achieve your sustainability goals
The FLEXLINE MCC's intelligent design and advanced components drive energy efficiency in motor control, optimizing power consumption across operations. Allen-Bradley variable frequency drives empower precise control over motor speeds, reducing energy waste and lowering carbon footprints.
Technical specifications
- Main bus: up to 6000A
- Meets IEC 61439-1 & 2, IEC TR 61641
- Fixed and withdrawable units
- Control Power: 24VDC, 110 to 240VAC
- Frequency: 50/60 Hz
- Operating voltage up to 690V
- Enclosure rating up to IP54