ControlLogix 5590 Controller Features
This table lists the system, communication, and programming features available with
ControlLogix®
5590 controllers.Features | Description |
|---|---|
Communication ports | One USB port, Type C 2.0. This USB port does not support powering external devices. Two EtherNet/IP™ ports: 10 Mbps, 100 Mbps, 1 Gbps link speeds |
Communication options | EtherNet/IP™ is the preferred network. The controller also supports these networks:
|
Controller tasks |
|
Integrated motion |
|
Programming languages | For standard tasks, the controllers support:
For a Safety-enabled controller, the safety task only supports Ladder Diagram. |
Integrated safety | A Safety-enabled controller supports:
|
Other Features |
|
Controller Memory
The controller can use all of the standard memory for the standard program and all of the safety memory for the safety program at the same time, without affecting either capacity for that controller type. For example, a 1756-L915TS controller has 15 MB of standard memory and 12 MB of safety memory. You can use up to 15 MB for the standard program and up to 12 MB for the safety program at the same time.
Catalog Number | Standard Memory | Safety Memory |
|---|---|---|
1756-L902TS, 1756-L902TSXT | 2 MB | 2 MB |
1756-L905TS, 1756-L905TSXT, 1756-L905TPSXT | 5 MB | 5 MB |
1756-L908TS, 1756-L908TSXT | 8 MB | 8 MB |
1756-L915TS, 1756-L915TSXT, 1756-L915TPSXT | 15 MB | 12 MB |
1756-L925TS, 1756-L925TSXT | 25 MB | 12 MB |
1756-L950TS, 1756-L950TSXT, 1756-L950TPSXT | 50 MB | 12 MB |
1756-L980TS, 1756-L980TSXT, 1756-L980TPSXT | 80 MB | 12 MB |
Controller Capacity
The following table shows the number of
EtherNet/IP™
and OPC/UA nodes that are supported for each controller.Catalog Number | EtherNet/IP™ Nodes | OPC/UA Nodes |
|---|---|---|
1756-L902TS, 1756-L902TSXT | 30 | 300 |
1756-L905TS, 1756-L905TSXT, 1756-L905TPSXT | 100 | 1000 |
1756-L908TS, 1756-L908TSXT | 200 | 2000 |
1756-L915TS, 1756-L915TSXT, 1756-L915TPSXT | 300 | 5000 |
1756-L925TS, 1756-L925TSXT | 400 | 20,000 |
1756-L950TS, 1756-L950TSXT, 1756-L950TPSXT | 500 | 50,000 |
1756-L980TS, 1756-L980TSXT, 1756-L980TPSXT | Recommended maximum: 600 | 100,000 |
Features Supported via the Safety Task
In Safety-enabled controllers, the Safety task supports a subset of features that are supported in the standard task as listed in the following table.
Feature | Safety Task | Standard Task |
|---|---|---|
Add-on instructions | ✔ | ✔ |
Instruction-based alarms and events | — | ✔ |
Tag-based alarms | — | ✔ |
Controller logging | ✔ | ✔ |
Event tasks (While the safety task cannot be an Event task, standard Event tasks can be triggered with the use of the Event instruction in the safety task.) | — | ✔ |
Integrated motion | ✔ Drive Safety Instructions for devices providing safe speed and position feedback. | ✔ |
Analog motion | — | ✔ |
Sercos motion | — | ✔ |
Drive Safety Instructions | ✔ | — |
Language switching | ✔ | ✔ |
License-based source protection | — | ✔ |
Online import of program components | — | ✔ |
Online export of program components | ✔ | ✔ |
Ladder Diagram (LD) | ✔ | ✔ |
Structured Text (ST) | — | ✔ |
Function block diagrams (FBD) | — | ✔ |
Sequential function chart (SFC) routines | — | ✔ |
IMPORTANT:
Safety Consideration
ControlLogix®
5590 Safety-enabled controllers can produce standard tags as unicast or multicast, but they can only produce safety tags as unicast. The controllers can consume safety tags as either unicast or multicast. When you configure a produced safety tag, you are only allowed to configure unicast connection options. The Logix Designer application does not allow you to configure multicast connection options.
When you configure a consumed tag, you must consider the capabilities of the producer:
- If the producer in the I/O tree of this controller is aControlLogix®5590 Safety-enabled controller,GuardLogix®5580 controller, orCompact GuardLogix®5380 controller, and you are consuming a safety tag, you must configure the consumed tag to use unicast.
- If the producer in the I/O tree of this controller is aGuardLogix®5570 or 5560, or aCompact GuardLogix®5370, the safety consumed tag can be configured as either unicast or multicast.
- ControlLogix®5590 Safety-enabled controllers do not produce safety tags toGuardLogix®5570 (firmware revision 30 or earlier) controllers in the same chassis, becauseControlLogix®5590 Safety-enabled controllers can only produce safety tags as unicast, andGuardLogix®5570 (firmware revision 30 or earlier) controllers cannot configure consumed tags as unicast. This restriction does not apply overEtherNet/IP™, as consumed tags can be configured for unicast.
Provide Feedback