IO-Link Event Log
This section provides information about IO-Link events, event data structure, and a list
of port-level IO-Link events.
IO-Link Port Event Log Example

To access the port-level IO-Link event log, see Chxx - IO-Link View.
Event Code ID | Event Type | Description |
|---|---|---|
0x1800 | Error | No Device (communication) |
0x1802 | Error | Incorrect VendorID – Inspection Level mismatch |
0x1803 | Error | Incorrect DeviceID – Inspection Level mismatch |
0x1804 | Error | Short circuit at C/Q – Check wire connection |
0x1805 | Error | PHY overtemperature – Check Master temperature and load |
0x1806 | Error | Short circuit at V+ – Check wire connection |
0x1807 | Error | Overcurrent at V+ – Check power supply (for example, L1+) |
0x1809 | Error | Backup inconsistency – Memory out of range (2048 octets) |
0x180A | Error | Backup inconsistency – Identity fault |
0x180B | Error | Backup inconsistency – Data Storage unspecific error |
0x180C | Error | Backup inconsistency – Upload fault |
0x180D | Error | Parameter inconsistency – Download fault |
0x1810 | Error | Short circuit at I/Q – Check wiring |
0x1811 | Error | Short circuit at C/Q (if digital output) – Check wiring |
0x1812 | Error | Overcurrent at I/Q – Check load |
0x1813 | Error | Overcurrent at C/Q (if digital output) – Check load |
0x1FF1 | Error | IO-Link PHY communication error |
0x1FF2 | Notification | IO-Link port restarted |
0x6000 | Error | Invalid cycle time |
0x6001 | Error | Revision fault – Incompatible protocol version |
0xFF26 | Notification | Port status changed |
0xFF27 | Notification | Data Storage upload completed |
Provide Feedback