Environmental Specifications and Certifications
The following tables provide the environmental specifications and certifications for
the PointMax mounting bases.
Attribute | 5034-MB, 5034-MBSA | 5034-MBXT, 5034-MBSAXT |
|---|---|---|
Temperature, operating | IEC 60068-2-1 (Test Ae, Operating Cold), IEC 60068-2-2 (Test Be, Operating Dry Heat), IEC 60068-2-14 (Test Nb, Operating Thermal Shock): -25 °C ≤ Ta ≤ +60 °C (-13 °F ≤ Ta ≤ +140 °F) for horizontal
orientation -25 °C ≤ Ta ≤ +55 °C (-13 °F ≤ Ta ≤ +131 °F) for other
orientations | |
Temperature, surrounding air, max | 60 °C (140 °F) | |
Temperature, nonoperating | IEC 60068-2-1 (Test Ab, Unpackaged Nonoperating Cold), IEC 60068-2-2 (Test Bb, Unpackaged Nonoperating Dry
Heat), IEC 60068-2-14 (Test Na, Unpackaged Nonoperating Thermal
Shock): -40…+85 °C (-40…+185 °F) | |
Relative humidity | IEC 60068-2-30 (Test Db, Unpackaged Damp Heat): 5…95% noncondensing | |
Conformal coated | No | Yes |
Corrosive Atmosphere ASTM B845-97 Method K Accelerated Test (20-Day Exposure) | Severity Level G3 (1) per ANSI/ISA 71.04–2013,
Airborne Contaminants—GasesSeverity Level CX (1) (2) per IEC 60721-3-3:2019,
Chemically Active Substances | — |
Corrosive Atmosphere
| — | Severity Level GX (3) (4) per ANSI/ISA 71.04–2013,
Airborne Contaminants—GasesSeverity Level CX (4) per IEC 60721-3-3:2019,
Chemically Active Substances |
Vibration | IEC 60068-2-6 (Test Fc, Operating): 5 g @ 10…500 Hz | |
Shock, operating | IEC 60068-2-27 (Test Ea, Unpackaged Shock): 30 g | |
Repetitive shock, operating | IEC 60068-2-27: 25 g, 6 ms duration, 1000 shocks in each ± direction in each
3 axis | |
Shock, nonoperating | IEC 60068-2-27 (Test Ea, Unpackaged Shock): 50 g | |
(1) The mounting base, I/O module, and corresponding RTB must
remain installed at all times, for the product to maintain
its corrosive atmosphere rating. (2) Up to 86.4 g/(m 2 .yr), mass loss of copper due
to corrosion.(3) Up to 2100 angstroms of film growth per 30 days of copper
and/or silver reactivity. (4) The mounting base, I/O module, and corresponding RTB must
remain installed at all times, once the factory packaging
seal is broken, for the product to maintain its corrosive
atmosphere rating. | ||
Certification (1) | 5034-MB, 5034-MBXT, 5034-MBSA, 5034-MBSAXT |
|---|---|
c-UL-us | UL Listed Industrial Control Equipment, certified for US and
Canada. See UL File E322657. UL Listed for Class I, Division 2 Group A,B,C,D Hazardous
Locations, certified for U.S. and Canada. See UL File
E334470. |
UK and CE | UK Statutory Instrument 2016 No. 1091 and European Union
2014/30/EU EMC Directive, compliant with: EN 61326-1; Meas./Control/Lab., Industrial Requirements EN 61000-6-2; Industrial Immunity EN 61000-6-4; Industrial Emissions EN 61131-2; Programmable Controllers (Clause 8, Zone A &
B) UK Statutory Instrument 2016 No. 1101 and European Union
2014/35/EU LVD, compliant with: EN 61010-2-201; Control Equipment Safety Requirements UK Statutory Instrument 2012 No. 3032 and European Union
2011/65/EU RoHS, compliant with: EN IEC 63000; Technical documentation |
RCM | Australian Radiocommunications Act, compliant with: EN 61000-6-4; Industrial Emissions |
Ex | UK Statutory Instrument 2016 No. 1107 and European Union
2014/34/EU ATEX Directive, compliant with: EN IEC 60079-0; General Requirements EN IEC 60079-7; Explosive Atmospheres, Protection "e" II 3 G Ex ec IIC T4 Gc UL 24 ATEX 3272X and UL24UKEX2997X |
IECEx | IECEx System, compliant with: IEC 60079-0; General Requirements IEC 60079-7; Explosive Atmospheres, Protection "e" II 3 G Ex ec IIC T4 Gc IECEx UL 24.0066X |
KC | Korean Registration of Broadcasting and Communications
Equipment, compliant with: Article 58-2 of Radio Waves Act, Clause 4 |
Morocco | Arrêté ministériel n° 6404-15 du 1 er muharram 1437 Arrêté ministériel n° 6404-15 du 29 ramadan 1436 |
(1) When marked. See the Product Certifications website at
rok.auto/certifications for declarations of
conformity, certificates, and other certification
details. | |
Provide Feedback