5034-OW4I and 5034-OW4IXT Relay 4 Output Isolated 2 A Modules
5034-OW4I and 5034-OW4IXT Wiring Diagram

5034-OW4I and 5034-OW4IXT Functional Block Diagram

Attribute | 5034-OW4I, 5034-OW4IXT |
|---|---|
Relay rating (1) | 2 A resistive/channel @ 5…30V DC 2 A resistive/channel @ 120V AC, 50/60 Hz 2 A resistive/channel @ 240V AC, 50/60 Hz |
Off-state leakage | 0 mA Dry contact, no onboard snubbers |
Output current rating, max | 2 A resistive/channel @ 5…30V DC 2 A resistive/channel @ 120V AC, 50/60 Hz 2 A resistive/channel @ 240V AC, 50/60 Hz |
Output delay time (backplane to screw), max Off-to-On On-to-Off | 10 ms |
Initial contact resistance, max | 30 mΩ |
Output states in program mode per point | Hold Last State On Off (Default) |
Output states in communication fault mode per point | Hold Last State On Off (Default) |
Duration of communication fault mode per point | 1 s 2 s 5 s 10 s Forever (Default) |
Output final state after communication fault mode per point | On Off (Default) |
On-state current per point, min | 100 µA @ 100 mV DC |
Switching frequency, max | 1 operation/3 sec (0.3 Hz @ rated load) |
Expected contact life, electrical | 2 A, 240V AC (resistive): Min 1x10 5 operating
cycles (@ 20 times/min)2 A, 30V DC (resistive): Min 1x10 5 operating
cycles (@ 20 times/min) |
Expected contact life, mechanical | Min 2x10 7 operating cycles (@ 180 times/min) |
Pilot duty rating | 5…240V AC, 50/60 Hz, C300 pilot duty per channel 5…125V DC, R150 pilot duty per channel |
(1) Surge Suppression - Connecting surge suppressors across
your external inductive load extends the life of the module.
For additional details, see the following publications:
| |
Attribute | 5034-OW4I, 5034-OW4IXT |
|---|---|
Number of outputs | 4 Form A (normally open) |
Output voltage range | 5…30V DC 5…240V AC |
SA power voltage, nom | 24V DC |
SA power voltage range | 10…30V DC |
SA power current, nom | 100 mA |
SA power current, max | 200 mA |
SA power current at no load | 3.0 mA |
SA reverse polarity protection | Yes |
Power dissipation, max (1) | 0.74 W |
Thermal dissipation, max (1) | 2.52 BTU/hr |
Isolation voltage | 250V (continuous), Basic Insulation Type, System
to SA 250V (continuous), Reinforced Insulation Type, System to
Channel 250V (continuous), Reinforced Insulation Type, SA to
Channel 250V (continuous), Reinforced Insulation Type, Channel to
Channel |
RIUP support | Yes |
Electronic keying | Electronic keying via programming software |
RTB key positions (slot) | 7, 12, 15 |
RTB supported | 5034-RTB18, 5034-RTB18S |
Wiring category (2) | 2 - Signal ports 2 - Power ports |
Wiring specification | See Wiring Specifications for Removable Terminal Blocks in
the PointMax I/O System Specifications Technical Data,
publication 5034-TD001 |
Indicators | 1 green/red module status indicator 1 green/red SA power status indicator 4 yellow I/O status indicators |
Dimensions (HxWxD), approx | 123.6 x 15.0 x 66.4 mm (4.87 x 0.59 x 2.61 in.) |
Weight, approx | 53.0 g (1.87 oz.) – 5034-OW4I 55.0 g (1.94 oz.) – 5034-OW4IXT |
Enclosure type | None (Open-style) |
North American temp code | T4 |
UKEX/ATEX temp code | T4 |
IECEx temp code | T4 |
(1) Value is measured at 60 °C (140 °F). Power dissipation
varies with temperature. (2) Use this Conductor Category information for planning
conductor routing. See the Industrial Automation Wiring and
Grounding Guidelines, publication 1770-4.1. Use this
Conductor Category information for planning conductor
routing as described in the appropriate System Level
Installation Manual. | |
Provide Feedback