5034-IB8 and 5034-IB8XT Digital 8 Input Modules
5034-IB8 and 5034-IB8XT Wiring Diagram

To establish more COM/V+ connections, use a 5034-RTB24S, or install a 5034-MBPTM or
5034-MBPTMXT next to the module.
5034-IB8 and 5034-IB8XT Functional Block Diagram

Attribute | 5034-IB8, 5034-IB8XT |
|---|---|
On-state voltage range | 10…30V DC |
On-state current, min | 2 mA |
On-state current, nom | 2.4 mA |
On-state current, max | 2.8 mA |
Off-state voltage, max | 5V DC |
Off-state current, max | 1.5 mA |
Input impedance, min | 3.57 kΩ @ 10V DC |
Input impedance, nom | 10 kΩ @ 24V DC |
Input impedance, max | 15 kΩ @ 30V DC |
Input delay time (screw to backplane), max Off-to-On On-to-Off | 150 µs |
Input pulse width, min Off-to-On On-to-Off | 125 µs |
Input filter time Off-to-On On-to-Off | 0 µs, 100 µs, 200 µs, 500 µs, 1 ms (Default), 2 ms, 5 ms, 10
ms, 20 ms, 50 ms |
Simple counters, counter frequency | 0…f max = 4000 Hz4 (with 4 points as standard inputs) Point 0…3 only |
Timestamp of inputs (sequence of events) | Yes, ±100 µs accuracy |
Events | Not supported |
Attribute | 5034-IB8, 5034-IB8XT |
|---|---|
Number of inputs | 8 channels (1 group of 8), sinking |
Voltage category | 12/24V DC sink |
Input voltage, nom | 24V DC |
Input voltage range | 10…30V DC |
SA power voltage, nom | 24V DC |
SA power voltage range | 10…30V DC |
SA power current, nom | 250 mA |
SA power current, max | 0.3 A |
SA power current at no load | 10 mA |
SA reverse polarity protection | Yes |
SSV voltage range | Follow SA supply |
SSV current, max | 0.2 A |
SSV short-circuit protection | Yes |
Power dissipation, max (1) | 1.15 W |
Thermal dissipation, max (1) | 3.92 BTU/hr |
Isolation voltage | 250V (continuous), Basic Insulation Type, System
to Field No isolation between SA power and inputs No isolation between individual inputs |
RIUP support | Yes |
CIP Sync | Yes, slave only ordinary clock |
Electronic keying | Electronic keying via programming software |
RTB key positions (slot) | 1, 4, 8 |
RTB supported | 5034-RTB18, 5034-RTB18S, 5034-RTB24S |
Wiring category (2) | 2 - Signal ports 2 - Power ports |
Wiring specification | See Wiring Specifications for Removable Terminal Blocks in
the PointMax I/O System Specifications Technical Data,
publication 5034-TD001 |
Indicators | 1 green/red module status indicator 1 green/red SA power status indicator 8 yellow I/O status indicators |
Dimensions (HxWxD), approx | 123.6 x 15.0 x 66.4 mm (4.87 x 0.59 x 2.61 in.) |
Weight, approx | 43.0 g (1.52 oz.) – 5034-IB8 46.0 g (1.62 oz.) – 5034-IB8XT |
Enclosure type | None (Open-style) |
North American temp code | T4 |
UKEX/ATEX temp code | T4 |
IECEx temp code | T4 |
(1) Value is measured at 60 °C (140 °F). Power dissipation
varies with temperature. (2) Use this Conductor Category information for planning
conductor routing. See the Industrial Automation Wiring and
Grounding Guidelines, publication 1770-4.1. Use this
Conductor Category information for planning conductor
routing as described in the appropriate System Level
Installation Manual. | |
Provide Feedback